Product details

Number of ADC channels 2 Number of DAC channels 2 Digital audio interface I2S, L, TDM Control interface H/W Analog inputs 2 Analog outputs 2 Features High Dynamic Range, High-performance, Low latency, Low power, Mic bias, Phase-locked loop (PLL), Pin control, Single supply, Stereo headphone amplifier Sampling rate (max) (kHz) 192 Rating Catalog ADC SNR (typ) (dB) 119 DAC SNR (typ) (dB) 120 Operating temperature range (°C) -40 to 125
Number of ADC channels 2 Number of DAC channels 2 Digital audio interface I2S, L, TDM Control interface H/W Analog inputs 2 Analog outputs 2 Features High Dynamic Range, High-performance, Low latency, Low power, Mic bias, Phase-locked loop (PLL), Pin control, Single supply, Stereo headphone amplifier Sampling rate (max) (kHz) 192 Rating Catalog ADC SNR (typ) (dB) 119 DAC SNR (typ) (dB) 120 Operating temperature range (°C) -40 to 125
VQFN (RGE) 24 16 mm² (4 mm × 4 mm)
  • Stereo audio ADC Channels
    • Performance:
      • Line/Microphone differential input dynamic range: 119dB
      • Differential input THD+N: –98dB
    • Input voltage:
      • Differential, 2VRMS full-scale inputs
      • Single-ended, 1VRMS full-scale inputs
    • ADC sample rates (fS) = 8kHz to 192kHz
    • Digital HPF with configurable cut-off frequency:
      • 1Hz or 12Hz, at 48kHz sampling rate
    • Low noise microphone bias
  • Stereo audio DAC Channels
    • Performance:
      • DAC to differential line-out dynamic range: 120 dB
      • DAC to pseudo-differential headphone-out dynamic range: 110 dB
      • THD+N: –100 dB
    • Output voltage:
      • Differential line-out/receiver, 2VRMS full-scale
      • Pseudo-differential headphone, 1VRMS full-scale
      • Single-ended line-out, 1VRMS full-scale
    • DAC sample rates (fs) = 8kHz to 192kHz
  • Common Features
    • Pin or Hardware Control
    • Audio Serial Interface
      • Format: TDM, I2S, or Left-justified (LJ)
      • Bus Controller and Target Modes
      • Configurable TDM Slots
      • Word Length: Selectable 24 or 32 Bits
    • Pin-selectable digital decimation/interpolation filter options:
      • Linear-phase or Low-latency
    • Integrated PLL
    • Auto clock & sample rate detection
    • Interrupt output on clock error
    • Single Supply Operation AVDD: 1.8V or 3.3V
    • I/O Supply Operation: 1.8V or 3.3V
    • Temperature grade 1: –40°C ≤ TA ≤ +125°C
  • Stereo audio ADC Channels
    • Performance:
      • Line/Microphone differential input dynamic range: 119dB
      • Differential input THD+N: –98dB
    • Input voltage:
      • Differential, 2VRMS full-scale inputs
      • Single-ended, 1VRMS full-scale inputs
    • ADC sample rates (fS) = 8kHz to 192kHz
    • Digital HPF with configurable cut-off frequency:
      • 1Hz or 12Hz, at 48kHz sampling rate
    • Low noise microphone bias
  • Stereo audio DAC Channels
    • Performance:
      • DAC to differential line-out dynamic range: 120 dB
      • DAC to pseudo-differential headphone-out dynamic range: 110 dB
      • THD+N: –100 dB
    • Output voltage:
      • Differential line-out/receiver, 2VRMS full-scale
      • Pseudo-differential headphone, 1VRMS full-scale
      • Single-ended line-out, 1VRMS full-scale
    • DAC sample rates (fs) = 8kHz to 192kHz
  • Common Features
    • Pin or Hardware Control
    • Audio Serial Interface
      • Format: TDM, I2S, or Left-justified (LJ)
      • Bus Controller and Target Modes
      • Configurable TDM Slots
      • Word Length: Selectable 24 or 32 Bits
    • Pin-selectable digital decimation/interpolation filter options:
      • Linear-phase or Low-latency
    • Integrated PLL
    • Auto clock & sample rate detection
    • Interrupt output on clock error
    • Single Supply Operation AVDD: 1.8V or 3.3V
    • I/O Supply Operation: 1.8V or 3.3V
    • Temperature grade 1: –40°C ≤ TA ≤ +125°C

The TAC5242 is a high-performancelow-power stereo audio codec with 2VRMS differential input, 119dB dynamic range ADC and 2VRMS differential output, 120dB dynamic range DAC. The TAC5242 supports both differential and single-ended inputs and outputs. The ADC supports both line/microphone input signals with options for AC or DC coupling configurations and the DAC output can be configured for either line-output or headphone loads. The DAC can drive upto 62.5mW into a 16Ω headphone load. The device integrates a phase-locked loop (PLL) and supports sample rates up to 192kHz for both the ADC and DAC signal chains. The device also integrates a DC-removal digital high-pass filter (HPF) with configurable cut-off for the ADC signal chain. The TAC5242 supports time-division multiplexing (TDM), left-justified (LJ), or I2S audio formats in controller and target modes, and is pin or hardware controlled. These integrated high-performance features, pin control along with a single supply operation, make TAC5242 an excellent choice for space-constrained audio applications.

The TAC5242 is a high-performancelow-power stereo audio codec with 2VRMS differential input, 119dB dynamic range ADC and 2VRMS differential output, 120dB dynamic range DAC. The TAC5242 supports both differential and single-ended inputs and outputs. The ADC supports both line/microphone input signals with options for AC or DC coupling configurations and the DAC output can be configured for either line-output or headphone loads. The DAC can drive upto 62.5mW into a 16Ω headphone load. The device integrates a phase-locked loop (PLL) and supports sample rates up to 192kHz for both the ADC and DAC signal chains. The device also integrates a DC-removal digital high-pass filter (HPF) with configurable cut-off for the ADC signal chain. The TAC5242 supports time-division multiplexing (TDM), left-justified (LJ), or I2S audio formats in controller and target modes, and is pin or hardware controlled. These integrated high-performance features, pin control along with a single supply operation, make TAC5242 an excellent choice for space-constrained audio applications.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TAC5212 ACTIVE High-performance stereo audio codec with 119dB dynamic range ADC and 120dB dynamic range DAC Software-controlled version

Technical documentation

No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet TAC5242 Hardware-control stereo audio codec with 119 dB dynamic range ADC and 120 dB dynamic range DAC datasheet (Rev. A) PDF | HTML Nov 5, 2024
Application note How to Reduce Noise in Audio Data Converters PDF | HTML Jul 14, 2026
Application note Clocking Configuration of Device and Flexible Clocking For TAx5x1x Family (Rev. A) PDF | HTML Sep 5, 2024
Application note Analog Input Configurations, Mixing and Muxing of TAx5x1x Devices (Rev. A) PDF | HTML May 15, 2024
Product overview Audio ADC, DAC, and CODEC for Professional Audio and Music Applications PDF | HTML Feb 13, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TAC5242EVM-K — TAC5242 evaluation module

The TAC5242EVM-K evaluation module (EVM) allows you to test the capabilities of our TAC5242, a hardware-control two-channel high-performance stereo codec, which is intended for applications in land mobile radio, IP telephone or professional audio applications. The evaluation module is paired with (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
VQFN (RGE) 24 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos