TDP0604RNQT

ACTIVE

DP++ 6-Gbps HDMI 2.0 redriver  | RNQ | 40 | 0 to 85

ACTIVE Custom reel may be available
Same as: TDP0604RNQT.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TDP0604RNQR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WQFN (RNQ) | 40
Operating temperature range (°C) 0 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the TDP0604

  • AC-coupled or DC-coupled input and output supporting HDMI 2.0 data rates up to 6 Gbps
    • Backwards compatible to HDMI 1.4b
  • Supports dual-mode DisplayPort (DP++)
  • Programmable receiver equalizer up to 12 dB at 3 GHz
  • I 2C or pin strap programmable
  • Integrated HPD level shifter supporting both 1.8-V and 3.3-V LVCMOS levels
  • Integrated DDC buffer supporting as low as 1.2-V levels
  • Full lane swap on main lanes
  • Digital display control (DDC) snooping function for link configuration
  • Low power consumption:
    • 6 Gbps active limited: 215 mW
    • Power down (HPD_IN = L): 0.55 mW
  • Available in commercial and industrial temperature
  • Single 3.3-V power supply
  • 40-pin, 0.4 mm pitch, 4 mm × 6 mm, WQFN package

Description for the TDP0604

The TDP0604 is a HDMI 2.0 redriver supporting data rates up to 6 Gbps. It is backwards compatible to HDMI 1.4b. The high-speed differential inputs and outputs can be either AC-coupled or DC-coupled which qualifies the TDP0604 to be used as a DP++ to HDMI level shifter or HDMI redriver.

The TDP0604 is a hybrid redriver supporting both source and sink applications. A hybrid redriver can operate either in a linear or limited redriver function. When configured as a limited redriver, the TDP0604 differential output voltage levels are independent of the graphics process unit (GPU) output levels ensuring HDMI compliant levels at the receptacle. The limited redriver mode is recommended for HDMI source applications. When configured as a linear redriver, the TDP0604 differential output levels are a linear function of the GPU output levels enabling TDP0604 to be transparent to link training and operate as a channel shortener. Linear redriver mode is recommended for HDMI sink applications.

The TDP0604 has an integrated HPD level shifter. The HPD level shifter will shift the 5-V HPD signal to either 1.8-V or 3.3-V. The level shifter output can also be configured for push, pull, or open-drain. Also integrated in the TDP0604 is a Digital Display Control (DDC) buffer. The DDC buffer offers capacitance isolation and level shifters 5-V DDC levels to as low as 1.2-V levels. The integration of the level shifter eliminates discrete solutions and thereby saves system cost.

The TDP0604 supports single power supply rails of 3.3-V on V CC and is offered in a commercial temperature ( TDP0604) and industrial temperature ( TDP0604I).

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TDP0604RNQR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more