THS6002CDWP

ACTIVE

Dual Differential DSL Line Driver/Receiver | DWP | 20 | 0 to 70

Same as: THS6002CDWP.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Similar products you might be interested in

open-in-new Compare alternates

Same functionality with different pin-out to the compared device.

THS6222IRHFR ACTIVE Differential broadband PLC and HPLC line driver with common-mode buffer | RHF | 24 | -40 to 85
OPA2675RGVR ACTIVE Dual-channel, wideband high-power-output current-feedback amplifier | RGV | 16 | -40 to 85

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More THS6002 information

Packaging information

Package | Pins HSOIC (DWP) | 20
Operating temperature range (°C) 0 to 70
Package qty | Carrier 25 | TUBE

Features for the THS6002

  • ADSL Differential Line Driver and Receiver
  • Driver Features
    • 140 MHz Bandwidth (-3dB) With 25- Load
    • 315 MHz Bandwidth (-3dB) With 100- Load
    • 1000 V/µs Slew Rate, G = 2
    • 400 mA Output Current Minimum Into 25- Load
    • -72 dB 3rd Order Harmonic Distortion at f = 1 MHz, 25- Load, and 20 VO(PP)
  • Receiver Features
    • 330 MHz Bandwidth (-3dB)
    • 900 V/µs Slew Rate at G = 2
    • -76 dB 3rd Order Harmonic Distortion at f = 1 MHz, 150- Load, and 20 VO(PP)
  • Wide Supply Range ±4.5 V to ±16 V
  • Available in the PowerPAD™ Package
  • Improved Replacement for AD816 or EL1501
  • Evaluation Module Available

PowerPAD is a trademark of Texas Instruments Incorporated.

Description for the THS6002

The THS6002 contains two high-current, high-speed drivers and two high-speed receivers. These drivers and receivers can be configured differentially for driving and receiving signals over low-impedance lines. The THS6002 is ideally suited for asymmetrical digital subscriber line (ADSL) applications where it supports the high-peak voltage and current requirements of that application. Both the drivers and the receivers are current feedback amplifiers designed for the high slew rates necessary to support low total harmonic distortion (THD) in ADSL applications. Separate power supply connections for each driver are provided to minimize crosstalk.

The THS6002 is packaged in the patented PowerPAD package. This package provides outstanding thermal characteristics in a small footprint package, which is fully compatible with automated surface mount assembly procedures. The exposed thermal pad on the underside of the package is in direct contact with the die. By simply soldering the pad to the PWB copper and using other thermal outlets, the heat is conducted away from the junction.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more