Packaging information
| Package | Pins HTSSOP (PWP) | 14 |
| Operating temperature range (°C) -40 to 85 |
| Package qty | Carrier 2,000 | LARGE T&R |
Features for the THS6093
- Remote Terminal ADSL Line Driver
- Ideal for Both Full Rate ADSL and G.Lite
- Compatible With 1:2 Transformer Ratio
- Wide Supply Voltage Range +5 V to +14 V
- Ideal for Single Supply +12-V Operation
- Low 2.1 pA/
Hz Noninverting Current Noise
- Reduces Noise Feedback Through Hybrid Into Downstream Channel
- Wide Output Swing
- 18.4 Vpp Differential Output Voltage, RL = 50
, 12-V Single Supply
- 18.4 Vpp Differential Output Voltage, RL = 50
- High Output Current
- 275 mA (typ)
- High Speed
- 100 MHz (-3 dB, G=1, 12-V Single Supply)
- 600 V/us Slew Rate (G = 4, 12-V Single Supply)
- Low Distortion, Single-Ended, G = 4
- -72 dBc (250 kHz, 2 Vpp, 25
load) - -78 dBc (250 kHz, 2 Vpp, 100
load)
- -72 dBc (250 kHz, 2 Vpp, 25
- Low Power Shutdown (THS6093)
- 300 uA Total Standby Current
- Thermal Shutdown and Short Circuit Protection
- Standard SOIC, SOIC PowerPAD, and TSSOP PowerPAD Package
- Evaluation Module Available
PowerPAD is a trademark of Texas Instruments.
Description for the THS6093
The THS6092/3 is a high-speed line driver ideal for driving signals from the remote terminal to the central office
in asymmetrical digital subscriber line (ADSL) applications. It can operate from a single +12-V supply voltage
while drawing only 7.3 mA of supply current per channel. It offers low -72 dBc total harmonic distortion driving
a 25-
load (2 Vpp). The THS6092/3 offers a high 18.4-Vpp differential output
swing across a 50-
load from
a single +12-V supply. The THS6093 features a low-power shutdown mode, consuming only 300 uA quiescent
current per channel. The THS6092/3 is packaged in a standard SOIC, SOIC PowerPAD, and TSSOP
PowerPAD package.