THS7347IPHP

ACTIVE

3-Channel RGBHV Video Buffer with I2C Control, Monitor Pass-Thru, 2:1 MUX | PHP | 48 | -40 to 85

Same as: THS7347IPHP.B, THS7347IPHPG4 This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

THS7347IPHPR ACTIVE Custom reel may be available
Package qty | Carrier 1,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins HTQFP (PHP) | 48
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | JEDEC TRAY (10+1)

Features for the THS7347

  • 3-Video Amplifiers for CVBS, S-Video, EDTV, HDTV Y'P'BP'R, G'B'R', and R'G'B' Video
  • H/V Sync Paths with Adjustable Schmitt Trigger
  • 2:1 Input Mux
  • I2C Control of All Functions on Each Channel
  • Unity-Gain Buffer Path for ADC Buffering:
    • 500-MHz Bandwidth, 1200-V/µs Slew Rate
  • Monitor Pass-Through Function:
    • 500-MHz Bandwidth, 1300-V/µs Slew Rate
    • 6-dB Gain with SAG Correction Capable
    • High Output Impedance in Disable State
  • Selectable Input Bias Modes:
    • AC-Coupled with Sync-Tip Clamp
    • AC-Coupled with Bias
    • DC-Coupled with Offset Shift
    • DC-Coupled
  • +2.7-V to +5-V Single-Supply Operation
  • Total Power Consumption: 265 mW at 3.3 V
  • Disable Function Reduces Current to 0.1 µA
  • Rail-to-Rail Output:
    • Output Swings Within 0.1 V of the Rails, Allowing AC- or DC-Output Coupling
  • Lead-free, RoHS TQFP Package

Description for the THS7347

Fabricated using the revolutionary complimentary silicon-germanium (SiGe) BiCom3 process, the THS7347 is a low-power, single-supply 2.7-V to 5-V 3-channel integrated video buffer with horizontal (H) and vertical (V) sync signal paths. It incorporates a 500-MHz bandwidth, 1200-V/µs unity-gain buffer ideal for driving analog-to-digital converters (ADCs) and video decoders. In parallel with the unity-gain buffer, a monitor pass-through path allows for passing the input signal on to other systems. This path has a 6-dB gain, 500-MHz bandwidth, 1300-V/µs slew rate, SAG correction capability, and high output impedance while disabled.

Each channel of the THS7347 is individually I2C-configurable for all functions, including controlling the 2:1 input mux. Its rail-to-rail output stage allows for both ac- and dc-coupling applications.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

THS7347IPHPR ACTIVE Custom reel may be available
Package qty | Carrier 1,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more