THS788PFD

NOT RECOMMENDED FOR NEW DESIGNS

Quad channel time measurement unit | PFD | 100 | 0 to 70

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

THS788PFDT NOT RECOMMENDED FOR NEW DESIGNS
Package qty | Carrier 250 | SMALL T&R
Inventory
Out of stock
Not available
Qty | Price 100u | — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Military
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-4-260C-72 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More THS788 information

Packaging information

Package | Pins HTQFP (PFD) | 100
Operating temperature range (°C) 0 to 70
Package qty | Carrier 90 | JEDEC TRAY (5+1)

Features for the THS788

  • Four Event Channels + Sync Channel
  • Single-Shot Accuracy: 8 ps, One Sigma
  • Precision: 13 ps
  • Result Interface Range: 0 s to 7 s
  • Event Input Rate: 200 MHz
  • Programmable Serial-Result Interface Speed:
    75 MHz to 300 MHz
  • High-Speed Serial Host-Processor Bus Interface:
    50 MHz
  • High-Speed LVDS-Compatible Serial-Result Bus
    per Channel
  • Programmable Serial-Result Bus Length
  • Temperature Sensor
  • Single 3.3-V Supply
  • Power: 675 mW per Channel, 18 Bits, 300 MHz,
    Four Channels

Description for the THS788

The THS788 device is a four-channel timing measurement unit (TMU) that incorporates a time-to-digital converter (TDC) architecture for fast and accurate measurements. The TMU can provide 8 ps of single-shot accuracy. The TDC has a 13-ps resolution (LSB), which is derived from an external master clock of 200 MHz. The TDC uses fast LVDS-compatible interfaces for all of its event inputs and serial result outputs, which allows for fast and reliable data transfer. Each channel can process timestamps at a maximum speed of 200 MSPS.

The THS788 device has a wide range of programmability that makes it flexible in different applications. The serial-result interface has programmable data length, frequency, and data-rate mode (DDR and normal). The event channels can be programmed to take timestamps on rising edges or falling edges. The TMU has a mode for event management, in which the user can program wait times before measurements. This programming is achieved through a 50-MHz LVCMOS interface.

The THS788 device is available in an HTQFP-100 package with a heat slug on top for easy heat-sink access. The device is built using TI’s RF SiGe process technology, which allows for maximum timing accuracy with low power.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

THS788PFDT NOT RECOMMENDED FOR NEW DESIGNS
Package qty | Carrier 250 | SMALL T&R
Inventory
Out of stock
Not available
Qty | Price 100u | — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more