THVD8000DDFR

ACTIVE

RS-485 transceiver with OOK modulation for power line communication | DDF | 8 | -40 to 125

ACTIVE Custom reel may be available
Same as: THVD8000DDFR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material Sn
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOT-23-THN (DDF) | 8
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the THVD8000

  • 3-V – 5.5-V supply voltage
  • Half-duplex communication
    • Up to 500 kbps data rate with f0 / bps = 10
    • Higher data rates are possible with f0 / bps < 10
  • RS-485 electrical signaling with on-off keying (OOK) modulation
  • Pin selectable carrier frequency: 125 kHz – 5 MHz
  • Spread spectrum clocking for excellent EMI performance
  • Polarity free
  • TX timeout to avoid stuck bus conditions
  • Operational common-mode range: –7 V to 12 V
  • Bus I/O protection
    • ± 18-V DC fault protection
    • ± 16 kV HBM ESD
    • ± 8 kV IEC 61000-4-2 contact discharge
    • ± 15 kV IEC 61000-4-2 air gap discharge
    • ± 4 kV IEC 61000-4-4 fast transient burst
  • Extended temperature range: -40°C to 125°C
  • 8-Pin SOT-23 package for space constrained applications

Description for the THVD8000

THVD8000 is an RS-485 transceiver with on-off keying (OOK) modulation and demodulation built in for power line communication. Modulating data onto existing power lines allows power delivery and data communication to share a common pair of wires, resulting in a significant reduction of the system cost.

A pin programmable interface simplifies the system design. The carrier frequency can be adjusted by changing an external resistor on the F_SET pin. A broad range of carrier frequencies gives the system designer the flexibility to choose the external inductors and capacitors. In addition, OOK modulation operates with immunity to data polarity for ease of system installations.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more