TIOS102DRCR

ACTIVE

Digital sensor output driver with low residual voltage and integrated surge protection | DRC | 10 | -40 to 125

ACTIVE Custom reel may be available
Same as: TIOS102DRCR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VSON (DRC) | 10
Operating temperature range (°C) -40 to 125
Package qty | Carrier 5,000 | LARGE T&R

Features for the TIOS102

  • Wide supply operation
    • 4.75-V to 36-V supply Voltage (TIOS102, TIOS1023)
    • 7-V to 36-V supply voltage (TIOS1025)
  • PNP, NPN or push-pull configurable output
  • Functional safety capable
  • Pin-compatible with TIOS101(x) with improved performance
    • Low residual Voltage of 0.5 V (typical) at 200 mA
    • Active driver current limiting capability
    • Improved thermal performance of the package
    • Slower driver slew rates to reduce overshoots (max of 750 ns)
  • Integrated protection features for robust systems

    • Configurable driver overcurrent limit (50 mA to 350 mA)
    • Active reverse polarity protection of up to 65 V on VCC, OUT and GND
    • Fault indicator for overcurrent, overtemperature and UVLO faults
    • Safe and fast demagnetization of large inductive loads
    • Extended ambient temperature operation: -40°C to 125°C
  • Integrated EMC protection on VCC and OUT
    • ±8 kV IEC 61000-4-2 ESD contact discharge
    • ±4 kV IEC 61000-4-4 Electrical fast transient
    • ±1.2 kV/500 Ω IEC 61000-4-5 Surge
  • Large capacitive load driving capability
  • < 1.5-mA (typical) quiescent supply current (when driver is disabled)
  • Integrated LDO options for up to 20 mA current
    • TIOS1023: 3.3-V LDO
    • TIOS1025: 5-V LDO
    • TIOS1023L (DSBGA): Selectable 3.3-V/5-V LDO output
  • Small space-saving package options
    • 3 mm x 3 mm 10-pin VSON package (pin-compatible with TIOS101)
    • 2.45 mm x 1.7 mm DSBGA package

Description for the TIOS102

The TIOS102(x) devices are configurable as high-side, low-side or push-pull drivers. These devices are capable of withstanding up to 1.2 kV (500 Ω) of IEC 61000-4-5 surge and feature integrated reverse polarity protection.

A pin-programmable interface allows easy interfacing to the circuits. The output current limit can be configured using an external resistor. Fault reporting and internal protection functions are provided for undervoltage, overcurrent and overtemperature conditions.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more