TL16CP554AIPM

OBSOLETE

Quad UART with 16-Byte FIFOs | PM | 64 | -40 to 85

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available
TL16CP554AIPM is no longer in production
open-in-new Compare alternates

Same functionality with different pin-out to the compared device.

TL16CP754CIPMR ACTIVE Quad UART with 64-Byte FIFO | PM | 64 | -40 to 85 Replacement

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More TL16C554A information

Packaging information

Package | Pins LQFP (PM) | 64
Operating temperature range (°C) -40 to 85
Package qty | Carrier 160 | JEDEC TRAY (5+1)

Features for the TL16C554A

  • Integrated Asynchronous-Communications Element
  • Consists of Four Improved TL16C550C ACEs Plus Steering Logic
  • In FIFO Mode, Each ACE Transmitter and Receiver Is Buffered
    With 16-Byte FIFO to Reduce the Number of Interrupts to CPU
  • In TL16C450 Mode, Hold and Shift Registers Eliminate Need for Precise
    Synchronization Between the CPU and Serial Data
  • Up to 16-MHz Clock Rate for up to 1-Mbaud Operation with VCC = 3.3 V and 5 V
  • Programmable Baud-Rate Generators Which Allow Division of Any Input Reference Clock
    by 1 to (216 – 1) and Generate an Internal 16 × Clock
  • Adds or Deletes Standard Asynchronous Communication Bits (Start, Stop, and
    Parity) to or From the Serial-Data Stream
  • Independently Controlled Transmit, Receive, Line Status, and Data Set Interrupts
  • 5-V and 3.3-V Operation
  • Fully Programmable Serial Interface Characteristics:
    • 5-, 6-, 7-, or 8-Bit Characters
    • Even-, Odd-, or No-Parity Bit
    • 1-, 1 1/2-, or 2-Stop Bit Generation
    • Baud Generation (DC to 1-Mbit Per Second)
  • False Start Bit Detection
  • Complete Status Reporting Capabilities
  • Line Break Generation and Detection
  • Internal Diagnostic Capabilities:
    • Loopback Controls for Communications Link Fault Isolation
    • Break, Parity, Overrun, Framing Error Simulation
  • Fully Prioritized Interrupt System Controls
  • Modem Control Functions (CTS, RTS, DSR, DTR, RI, and DCD)
  • 3-State Outputs Provide TTL Drive Capabilities for Bidirectional Data Bus
    and Control Bus
  • Programmable Auto-RTS and Auto-CTS
  • CTS Controls Transmitter in Auto-CTS Mode,
  • RCV FIFO Contents and Threshold Control RTS in Auto-RTS Mode,

Description for the TL16C554A

The TL16C554A is an enhanced quadruple version of the TL16C550C asynchronous-communications element (ACE). Each channel performs serial-to-parallel conversion on data characters received from peripheral devices or modems and parallel-to-serial conversion on data characters transmitted by the CPU. The complete status of each channel of the quadruple ACE can be read by the CPU at any time during operation. The information obtained includes the type and condition of the operation performed and any error conditions encountered.

The TL16C554A quadruple ACE can be placed in an alternate FIFO mode, which activates the internal FIFOs to allow 16 bytes (plus three bits of error data per byte in the receiver FIFO) to be stored in both receive and transmit modes. In the FIFO mode of operation, there is a selectable autoflow control feature that can significantly reduce software overhead and increase system efficiency by automatically controlling serial-data flow using RTS output and CTS input signals. All logic is on the chip to minimize system overhead and maximize system efficiency. Two terminal functions allow signaling of direct-memory access (DMA) transfers. Each ACE includes a programmable baud-rate generator that can divide the timing reference clock input by a divisor between 1 and 216 – 1.

The TL16C554A is available in a 68-pin plastic-leaded chip-carrier (PLCC) FN package, 64-pin plastic quad flatpack (PQFP) PM package and in an 80-pin (TQFP) PN package.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more