TL288

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
OPA2991 ACTIVE Dual, 40-V, 4.5-MHz, low-power operational amplifier Rail-to-Rail I/O, wider temperature range (-40°C to 125°C), higher slew rate (4.5 V/us), wider voltage range (2.7 V to 40 V), lower noise (10.8 nV/√Hz)

Product details

Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 30 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 10 Rail-to-rail No GBW (typ) (MHz) 3 Slew rate (typ) (V/µs) 18 Vos (offset voltage at 25°C) (max) (mV) 0.5 Iq per channel (typ) (mA) 2.6 Vn at 1 kHz (typ) (nV√Hz) 19 Rating Catalog Operating temperature range (°C) 0 to 70 Offset drift (typ) (µV/°C) 8 Input bias current (max) (pA) 200 CMRR (typ) (dB) 93 Iout (typ) (A) 0.05 Architecture FET Input common mode headroom (to negative supply) (typ) (V) 4 Input common mode headroom (to positive supply) (typ) (V) -4 Output swing headroom (to negative supply) (typ) (V) 1.5 Output swing headroom (to positive supply) (typ) (V) -1.5
Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 30 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 10 Rail-to-rail No GBW (typ) (MHz) 3 Slew rate (typ) (V/µs) 18 Vos (offset voltage at 25°C) (max) (mV) 0.5 Iq per channel (typ) (mA) 2.6 Vn at 1 kHz (typ) (nV√Hz) 19 Rating Catalog Operating temperature range (°C) 0 to 70 Offset drift (typ) (µV/°C) 8 Input bias current (max) (pA) 200 CMRR (typ) (dB) 93 Iout (typ) (A) 0.05 Architecture FET Input common mode headroom (to negative supply) (typ) (V) 4 Input common mode headroom (to positive supply) (typ) (V) -4 Output swing headroom (to negative supply) (typ) (V) 1.5 Output swing headroom (to positive supply) (typ) (V) -1.5
PDIP (P) 8 92.5083 mm² (9.81 mm × 9.43 mm)
  • Low Input Offset Voltage . . . 0.5 mV Max
  • Low Power Consumption
  • Wide Common-Mode and Differential Voltage Ranges
  • Low Input Bias and Offset Currents
  • High Input Impedance . . . JFET-Input Stage
  • Internal Frequency Compensation
  • Latch-Up-Free Operation
  • High Slew Rate . . . 18 V/µs Typ
  • Low Total Harmonic Distortion
       0.003% Typ

  • Low Input Offset Voltage . . . 0.5 mV Max
  • Low Power Consumption
  • Wide Common-Mode and Differential Voltage Ranges
  • Low Input Bias and Offset Currents
  • High Input Impedance . . . JFET-Input Stage
  • Internal Frequency Compensation
  • Latch-Up-Free Operation
  • High Slew Rate . . . 18 V/µs Typ
  • Low Total Harmonic Distortion
       0.003% Typ

These JFET-input operational amplifiers incorporate well-matched high-voltage JFET and bipolar transistors in a monolithic integrated circuit. They feature low input offset voltage, high slew rate, low input bias and offset currents, and low temperature coefficient of input offset voltage. Offset-voltage adjustment is provided for the TL087 and TL088.

The C-suffix devices are characterized for operation from 0°C to 70°C, and the I-suffix devices are characterized for operation from –40°C to 85°C. The M-suffix devices are characterized for operation over the full military temperature range of –55°C to 125°C.

These JFET-input operational amplifiers incorporate well-matched high-voltage JFET and bipolar transistors in a monolithic integrated circuit. They feature low input offset voltage, high slew rate, low input bias and offset currents, and low temperature coefficient of input offset voltage. Offset-voltage adjustment is provided for the TL087 and TL088.

The C-suffix devices are characterized for operation from 0°C to 70°C, and the I-suffix devices are characterized for operation from –40°C to 85°C. The M-suffix devices are characterized for operation over the full military temperature range of –55°C to 125°C.

Download

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TL087, TL088, TL287, TL288 datasheet (Rev. B) Jul 19, 2004

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​