Packaging information
| Package | Pins PDIP (P) | 8 |
| Operating temperature range (°C) 0 to 70 |
| Package qty | Carrier 50 | TUBE |
Features for the TLE2061A
- Wide bandwidth: 1.1MHz GBW
- Low supply current: 120µA/Ch (typical)
- High output drive, specified into 100Ω loads
- Lower noise floor than earlier generations of low-power BiFET
Description for the TLE2061A
The TLE206x is a family of high voltage (36V) FET-Input operational amplifiers. These devices offer good DC precision and AC performance. This includes low noise floor and high slew rate, making TLE206x family a flexible, general-performance amplifier. TLE206x are available in standard packages PDIP and SOIC.
The TLE206xM, TLE206xAM, TLE206xBM devices use the original design with JFET-input transistors and On-chip Zener trimming of offset voltage. The TLE206xM, TLE206xAM, TLE206xBM are available in CDIP, LCCC and CFP package.