8-pin (P) package image

TLE2061AIP

ACTIVE

Single, 36-V, 2-MHz, In to V+, 1.5-mV offset voltage, JFET-input operational amplifier | P | 8 | -40 to 85

Same as: TLE2061AIP.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

A newer version of this product is available

open-in-new Compare alternates

Same functionality with different pin-out to the compared device.

OPA991IDBVR ACTIVE Single, 40-V 4.5-MHz low-power operational amplifier | DBV | 5 | -40 to 125

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow N/A for Pkg Type
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More TLE2061A information

Packaging information

Package | Pins PDIP (P) | 8
Operating temperature range (°C) -40 to 85
Package qty | Carrier 50 | TUBE

Features for the TLE2061A

  • Wide bandwidth: 1.1MHz GBW
  • Low supply current: 120µA/Ch (typical)
  • High output drive, specified into 100Ω loads
  • Lower noise floor than earlier generations of low-power BiFET

Description for the TLE2061A

The TLE206x is a family of high voltage (36V) FET-Input operational amplifiers. These devices offer good DC precision and AC performance. This includes low noise floor and high slew rate, making TLE206x family a flexible, general-performance amplifier. TLE206x are available in standard packages PDIP and SOIC.

The TLE206xM, TLE206xAM, TLE206xBM devices use the original design with JFET-input transistors and On-chip Zener trimming of offset voltage. The TLE206xM, TLE206xAM, TLE206xBM are available in CDIP, LCCC and CFP package.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more