Packaging information
| Package | Pins PDIP (N) | 14 |
| Package qty | Carrier 25 | TUBE |
Features for the TLE2074A
- Low offset voltage: ±300µV Typ (TLE2071A)
- Low noise: 17nV/√Hz at 1kHz
- Low bias current: ±15pA
- Wider Supply Rails Increase Dynamic Signal Range to ±19V
- Amplifier operates with differential inputs up to supply rail
- Wide bandwidth: 10MHz GBW, unity-gain stable
- Provides Maximum Noise Floor 17nV/√Hz
Description for the TLE2074A
The TLE207x and TLE207xA family is a family of high voltage amplifiers which offer great DC precision and AC performance. This includes low noise floor and high slew rate, making TLE207x and TLE207xA family a flexible, high-performance amplifier. TLE207x and TLE207xA devices are great option for the following applications:
TLE207x and TLE207xA is available in standard packages PDIP and SOIC. The TLE207xM and TLE207xAM devices use the original design with JFET-input transistors and On-chip Zener trimming of offset voltage. The TLE207xM, TLE207xAM are available in CDIP, LCCC, and CFP For more information on packaging, see