8-pin (P) package image

TLV2352IP

ACTIVE

Dual Low Voltage LinCMOS™ Differential Comparator | P | 8 | -40 to 85

Same as: TLV2352IP.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Similar products you might be interested in

open-in-new Compare alternates

Same functionality with different pin-out to the compared device.

TLV2352IDR ACTIVE Dual Low Voltage LinCMOS™ Differential Comparator | D | 8 | -40 to 85 SOIC package

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow N/A for Pkg Type
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More TLV2352 information

Packaging information

Package | Pins PDIP (P) | 8
Operating temperature range (°C) -40 to 85
Package qty | Carrier 50 | TUBE

Features for the TLV2352

  • Wide range of supply voltages: 2V to 8V
  • Wide range of supply voltages: 2.7V to 8V (TLV2352IDR and TLV2352IPWR only)
  • Fully characterized at 3V and 5V
  • Very-low supply-current drain: 120µA typical at 3V
  • Output compatible with TTL, MOS, and CMOS
  • Fast response time: 200ns typical for TTL-level input step
  • High input impedance: 1012Ω typical
  • Extremely low input bias current: 5pA typical
  • Common-mode input voltage range includes ground
  • Built-in ESD protection

Description for the TLV2352

The TLV2352 consists of two independent, lowpower comparators specifically designed for single power-supply applications and operates with powersupply rails as low as 2V (2.7V TLV2352IDR and TLV2352IPWR only). When powered from a 3V supply, the typical supply current is only 120µA.

The TLV2352 is designed using the Texas Instruments CMOS technology and therefore features an extremely high input impedance (typically greater than 1012Ω), which allows direct interfacing with high-impedance sources. The outputs are N-channel open-drain configurations that require an external pullup resistor to provide a positive output voltage swing, and can be connected to achieve positivelogic wired-AND relationships. The TLV2352I is fully characterized at 3V and 5V for operation from –40°C to 85°C. The TLV2352M is fully characterized at 3V and 5V for operation from –55°C to 125°C.

The TLV2352 has internal electrostatic discharge (ESD) protection circuits and has been classified with a 1000V ESD rating using Human Body Model testing. However, care must be exercised in handling this device as exposure to ESD can result in degradation of the device parametric performance.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more