5-pin (DBV) package image

TLV2721CDBVT OBSOLETE

Single, 10-V, 510-kHz operational amplifier

OBSOLETE Custom reel may be available
TLV2721CDBVT is no longer in production
open-in-new Compare alternates

Drop-in replacement with upgraded functionality to the compared device.

TLV9101IDBVR ACTIVE Single, 16-V, 1.1-MHz, low-power operational amplifier
TLV2721CDBVR ACTIVE Single, 10-V, 510-kHz operational amplifier Replacement

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TLV2721CDBVR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Export classification

*For reference only

  • US ECCN: EAR99

More TLV2721 information

Packaging information

Package | Pins SOT-23 (DBV) | 5
Operating temperature range (°C)
Package qty | Carrier 250 | SMALL T&R

Features for the TLV2721

  • Output swing includes both supply rails
  • Low noise: 38nV/√Hz (typical) at f = 1kHz
  • Low input bias current: 1pA (typical)
  • Fully specified for single-supply 3V and 5V operation
  • Very low power: 110µA (typical)
  • Common-mode input voltage range includes negative rail
  • Wide supply voltage range: 2.7V to 10V

Description for the TLV2721

The TLV2721 is a single low-voltage operational amplifier available in the SOT-23 package. The TLV2721 offers a compromise between the ac performance and output drive of the TLV2731 and the micropower TLV2711. The device consumes only 150µA (max) of supply current and is an excellent choice for battery-powered applications. The device exhibits rail-to-rail output performance for increased dynamic range in single or split-supply applications.

The TLV2721 is fully characterized at 3V and 5V and is optimized for low-voltage applications. The TLV2721, exhibiting high input impedance and low noise, is excellent for small-signal conditioning for high-impedance sources, such as piezoelectric transducers. Because of the micropower dissipation levels combined with 3V operation, these devices work well in battery operated monitoring and remote-sensing applications. In addition, the rail-to-rail output feature with single or split supplies makes this family a great choice when interfacing with analog-to-digital converters (ADCs).

With a total area of 5.6mm2, the SOT-23 package only requires one third the board space of the standard 8-pin SOIC package. This ultra-small package allows designers to place single amplifiers very close to the signal source, minimizing noise pick-up from long PCB traces.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TLV2721CDBVR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more