Packaging information
Package | Pins SOT-23 (DBV) | 6 |
Operating temperature range (°C) -55 to 125 |
Package qty | Carrier 3,000 | LARGE T&R |
Features for the TLV3011-EP
- VID V62/07604-01XE (TLV3011-EP)
- VID V62/23603-01XE (TLV3012-EP)
- Controlled baseline
- One assembly - test site
- One fabrication site
- Extended product life cycle
- Enhanced diminishing manufacturing sources (DMS) support
- Extended temperature range of –55°C to 125°C
- Low quiescent current: 3.1 µA (maximum)
- Integrated series voltage reference: 1.242 V
- Input common-mode range: 200 mV beyond rails
- Voltage reference initial accuracy: 1%
- Open-drain output (TLV3011-EP)
- Push-pull output (TLV3012-EP)
- Interated hysteresis (TLV3012-EP Only)
- Fail-safe inputs (TLV3012-EP Only)
- Power on reset (TLV3012-EP Only)
- Supply range: 1.65 V to 5.5 V (TLV3012-EP Only)
- Fast response time: 2 µs
- Microsize package: SOT-23-6
Description for the TLV3011-EP
The TLV3011-EP is a low-power, open-drain output comparator; the TLV3012-EP is a push-pull output comparator. Both devices feature an uncommitted onchip voltage reference and have a 3.1 µA (maximum) quiescent current, an input common-mode range 200 mV beyond the supply rails, and single-supply operation from 1.65 V to 5.5 V.
The integrated 1.242-V series voltage reference offers low 100-ppm/°C (maximum) drift, is stable with up to 10-nF capacitive load, and can sink or source up to 0.5 mA (typical) of output current that allows driving external circuitry.
The TLV3011-EP and TLV3012-EP are available in the tiny SOT-23-6 package for constrained-space designs. The devices are specified for the extended temperature range of –55°C to 125°C.