TLV387

ACTIVE

Product details

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 1.7 Vos (offset voltage at 25°C) (max) (mV) 0.01 Offset drift (typ) (µV/°C) 0.01 Input bias current (max) (pA) 300 GBW (typ) (MHz) 5.7 Features Cost Optimized, Zero Drift Slew rate (typ) (V/µs) 2.8 Rail-to-rail In, Out Iq per channel (typ) (mA) 0.57 Vn at 1 kHz (typ) (nV√Hz) 8.5 CMRR (typ) (dB) 150 Rating Catalog Operating temperature range (°C) -40 to 125 Iout (typ) (A) 0.055 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.1 Input common mode headroom (to positive supply) (typ) (V) 0 Output swing headroom (to negative supply) (typ) (V) 0.001 Output swing headroom (to positive supply) (typ) (V) 0.001 THD + N at 1 kHz (typ) (%) 0.002
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 1.7 Vos (offset voltage at 25°C) (max) (mV) 0.01 Offset drift (typ) (µV/°C) 0.01 Input bias current (max) (pA) 300 GBW (typ) (MHz) 5.7 Features Cost Optimized, Zero Drift Slew rate (typ) (V/µs) 2.8 Rail-to-rail In, Out Iq per channel (typ) (mA) 0.57 Vn at 1 kHz (typ) (nV√Hz) 8.5 CMRR (typ) (dB) 150 Rating Catalog Operating temperature range (°C) -40 to 125 Iout (typ) (A) 0.055 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.1 Input common mode headroom (to positive supply) (typ) (V) 0 Output swing headroom (to negative supply) (typ) (V) 0.001 Output swing headroom (to positive supply) (typ) (V) 0.001 THD + N at 1 kHz (typ) (%) 0.002
SOT-23 (DBV) 5 8.12 mm² (2.9 mm × 2.8 mm)
  • Ultra-low offset voltage: ±10 µV (maximum)
  • Zero drift: ±0.01 µV/°C
  • Low-input bias current: 300 pA (maximum)
  • Low noise: 8.5 nV/√Hz at 1 kHz
  • No 1/f noise: 177 nVPP (0.1 Hz to 10 Hz)
  • Common-mode input range ±100 mV beyond supply rails
  • Gain bandwidth: 5.7 MHz
  • Quiescent current: 570 µA per amplifier
  • Single supply: 1.7 V to 5.5 V
  • Dual supply: ±0.85 V to ±2.75 V
  • EMI and RFI filtered inputs
  • Ultra-low offset voltage: ±10 µV (maximum)
  • Zero drift: ±0.01 µV/°C
  • Low-input bias current: 300 pA (maximum)
  • Low noise: 8.5 nV/√Hz at 1 kHz
  • No 1/f noise: 177 nVPP (0.1 Hz to 10 Hz)
  • Common-mode input range ±100 mV beyond supply rails
  • Gain bandwidth: 5.7 MHz
  • Quiescent current: 570 µA per amplifier
  • Single supply: 1.7 V to 5.5 V
  • Dual supply: ±0.85 V to ±2.75 V
  • EMI and RFI filtered inputs

The TLV387, TLV2387, and TLV4387 (TLVx387) family of precision amplifiers offers state-of-the-art performance. With zero-drift technology, the TLVx387 offset voltage and offset drift provide unparalleled long-term stability. With a mere 570 µA of quiescent current, the TLVx387 are able to achieve 5.7 MHz of bandwidth, a broadband noise of 8.5 nV/√Hz, and a 1/f noise at 177 nVPP. These specifications are crucial to achieve extremely-high precision and no degradation of linearity in 16‑bit to 24‑bit analog to digital converters (ADCs). The TLVx387 feature flat bias current over temperature; therefore, little to no calibration is needed in high input impedance applications over temperature.

All versions are specified over the industrial temperature range of –40°C to +125°C.

The TLV387, TLV2387, and TLV4387 (TLVx387) family of precision amplifiers offers state-of-the-art performance. With zero-drift technology, the TLVx387 offset voltage and offset drift provide unparalleled long-term stability. With a mere 570 µA of quiescent current, the TLVx387 are able to achieve 5.7 MHz of bandwidth, a broadband noise of 8.5 nV/√Hz, and a 1/f noise at 177 nVPP. These specifications are crucial to achieve extremely-high precision and no degradation of linearity in 16‑bit to 24‑bit analog to digital converters (ADCs). The TLVx387 feature flat bias current over temperature; therefore, little to no calibration is needed in high input impedance applications over temperature.

All versions are specified over the industrial temperature range of –40°C to +125°C.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TLVx387 High Precision, Zero-Drift, Low-Input-Bias-Current Op Amps datasheet (Rev. B) PDF | HTML Dec 20, 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMP-PDK-EVM — Amplifier performance development kit evaluation module

The amplifier performance development kit (PDK) is an evaluation module (EVM) kit to test common operational amplifier (op amp) parameters and is compatible with most op amps and comparators. The EVM kit offers a main board with several socketed daughtercard options to fit package needs, allowing (...)

User guide: PDF | HTML
Supported products & hardware
Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

DIYAMP-EVM — Universal do-it-yourself (DIY) amplifier circuit evaluation module

The DIYAMP-EVM is an evaluation module (EVM) family that provides engineers and do it yourselfers (DIYers) with real-world amplifier circuits, enabling you to quickly evaluate design concepts and verify simulations. It is available in three industry-standard packages (SC70, SOT-23 and SOIC) (...)

User guide: PDF | HTML
Supported products & hardware
Simulation model

TLVx387 PSpice Model

SBOMC89.ZIP (30 KB) - PSpice model
Supported products & hardware
Simulation model

TLVx387 TINA-TI Reference Design

SBOMC87 (341 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

TLVx387 TINA-TI Spice Model

SBOMC88.ZIP (11 KB) - TINA-TI Spice model
Supported products & hardware
Reference design

TIDA-010971 — AC arc fault detection with edge AI for circuit breakers reference design

This reference design features an analog front end that enables AC arc fault detection. An AI model runs on an embedded microcontroller. Multiple sensing channels evaluate AI arc fault detection through current filters, voltage sensing, and log detection for high frequency arc energy. A PCB (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos