TLV6742

ACTIVE

Dual, 5.5-V, 10-MHz, low noise (4.6-nV/√Hz) operational amplifier

Product details

Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 1.7 Rail-to-rail Out GBW (typ) (MHz) 10 Slew rate (typ) (V/µs) 4.5 Vos (offset voltage at 25°C) (max) (mV) 1 Iq per channel (typ) (mA) 0.99 Vn at 1 kHz (typ) (nV√Hz) 4.6 Rating Catalog Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 0.2 Features Cost Optimized, EMI Hardened CMRR (typ) (dB) 110 Iout (typ) (A) 0.068 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) 0 Input common mode headroom (to positive supply) (typ) (V) -1.2 Output swing headroom (to negative supply) (typ) (V) 0.005 Output swing headroom (to positive supply) (typ) (V) -0.005
Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 1.7 Rail-to-rail Out GBW (typ) (MHz) 10 Slew rate (typ) (V/µs) 4.5 Vos (offset voltage at 25°C) (max) (mV) 1 Iq per channel (typ) (mA) 0.99 Vn at 1 kHz (typ) (nV√Hz) 4.6 Rating Catalog Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 0.2 Features Cost Optimized, EMI Hardened CMRR (typ) (dB) 110 Iout (typ) (A) 0.068 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) 0 Input common mode headroom (to positive supply) (typ) (V) -1.2 Output swing headroom (to negative supply) (typ) (V) 0.005 Output swing headroom (to positive supply) (typ) (V) -0.005
WSON (DSG) 8 4 mm² (2 mm × 2 mm) X2QFN (RUG) 10 3 mm² (1.5 mm × 2 mm) VSSOP (DGK) 8 14.7 mm² (3 mm × 4.9 mm) SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm) TSSOP (PW) 8 19.2 mm² (3 mm × 6.4 mm) SOT-23-THN (DDF) 8 8.12 mm² (2.9 mm × 2.8 mm)
  • Low broadband noise: 3.5 nV/√Hz
  • Gain bandwidth: 10 MHz
  • Low input bias current: ±3 pA
  • Low offset voltage: 0.15 mV
  • Low offset voltage drift: ±0.2 µV/°C
  • Rail-to-rail output
  • Unity-gain stable
  • Low IQ:
    • TLV6741: 890 µA/ch
    • TLV6742/4: 990 µA/ch
  • Wide supply range:
    • TLV6741: 2.25 V to 5.5 V
    • TLV6742/4: 1.7 V to 5.5 V
  • Robust EMIRR performance: 71 dB at 2.4 GHz
  • Low broadband noise: 3.5 nV/√Hz
  • Gain bandwidth: 10 MHz
  • Low input bias current: ±3 pA
  • Low offset voltage: 0.15 mV
  • Low offset voltage drift: ±0.2 µV/°C
  • Rail-to-rail output
  • Unity-gain stable
  • Low IQ:
    • TLV6741: 890 µA/ch
    • TLV6742/4: 990 µA/ch
  • Wide supply range:
    • TLV6741: 2.25 V to 5.5 V
    • TLV6742/4: 1.7 V to 5.5 V
  • Robust EMIRR performance: 71 dB at 2.4 GHz

The TLV674x family includes single (TLV6741), dual (TLV6742), and quad-channel (TLV6744) general-purpose CMOS operational amplifiers (op amp) that provide a low noise figure of 3.5 nV/√Hz and a wide bandwidth of 10 MHz. The low noise and wide bandwidth make the TLV674x family of devices attractive for a variety of precision applications that require a good balance between cost and performance. Additionally, the input bias current of the TLV674x family supports applications with high source impedance.

The robust design of the TLV674x family provides ease-of-use to the circuit designer due to its unity-gain stability, integrated RFI/EMI rejection filter, no phase reversal in overdrive conditions and high electrostatic discharge (ESD) protection (2-kV HBM). Additionally, the resistive open-loop output impedance makes them easy to stabilize with much higher capacitive loads.

This op amp family is optimized for low-voltage operation as low as 2.25 V (±1.125 V) for the TLV6741 and 1.7 V (±0.85 V) for the TLV6742 and TLV6744. All of the devices operate up to 5.5 V (±2.75 V), and are specified over the temperature range of –40°C to 125°C.

The single-channel TLV6741 is available in a small-size SC70-5 package. The dual-channel TLV6742 is available in multiple package options including a tiny 1.5 mm × 2.0 mm X2QFN package.

The TLV674x family includes single (TLV6741), dual (TLV6742), and quad-channel (TLV6744) general-purpose CMOS operational amplifiers (op amp) that provide a low noise figure of 3.5 nV/√Hz and a wide bandwidth of 10 MHz. The low noise and wide bandwidth make the TLV674x family of devices attractive for a variety of precision applications that require a good balance between cost and performance. Additionally, the input bias current of the TLV674x family supports applications with high source impedance.

The robust design of the TLV674x family provides ease-of-use to the circuit designer due to its unity-gain stability, integrated RFI/EMI rejection filter, no phase reversal in overdrive conditions and high electrostatic discharge (ESD) protection (2-kV HBM). Additionally, the resistive open-loop output impedance makes them easy to stabilize with much higher capacitive loads.

This op amp family is optimized for low-voltage operation as low as 2.25 V (±1.125 V) for the TLV6741 and 1.7 V (±0.85 V) for the TLV6742 and TLV6744. All of the devices operate up to 5.5 V (±2.75 V), and are specified over the temperature range of –40°C to 125°C.

The single-channel TLV6741 is available in a small-size SC70-5 package. The dual-channel TLV6742 is available in multiple package options including a tiny 1.5 mm × 2.0 mm X2QFN package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TLV9062 ACTIVE Dual, 5.5-V, 10-MHz operational amplifier Faster slew rate (6.5 V/us), lower power (0.538 mA)

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet TLV6741, TLV6742, TLV6744 10-MHz, Low Broadband Noise, RRO, Operational Amplifier datasheet (Rev. I) PDF | HTML Aug 31, 2021
Application note Charge Amplifier Circuit PDF | HTML Nov 8, 2021
Analog design Journal Second-sourcing options for small-package amplifiers Mar 26, 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMP-PDK-EVM — Amplifier performance development kit evaluation module

The amplifier performance development kit (PDK) is an evaluation module (EVM) kit to test common operational amplifier (op amp) parameters and is compatible with most op amps and comparators. The EVM kit offers a main board with several socketed daughtercard options to fit package needs, allowing (...)

User guide: PDF | HTML
Supported products & hardware
Evaluation board

DUAL-DIYAMP-EVM — Dual-channel universal do-it-yourself (DIY) amplifier circuit evaluation module for SOIC package

The DUAL-DIYAMP-EVM is an evaluation module (EVM) family that provides engineers and do it yourselfers (DIYers) with real-world amplifier circuits, enabling quick evaluation of design concepts and verify simulations. It is designed specifically for dual package op amps in the (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

Collection of test circuits in TINA-TI to accompany AN1516 (Rev. A)

SBOMBI0A.ZIP (1293 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

TLV6742 PSpice Model (Rev. C)

SBOMB35C.ZIP (22 KB) - PSpice model
Supported products & hardware
Simulation model

TLV6742 TINA-TI Reference Design

SBOMB36.TSC (97 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

TLV6742 TINA-TI Reference Design for Charge Amplifier Circuit

SBOMBX8 (112 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

TLV6742 TINA-TI SPICE Model

SBOMB37.ZIP (4 KB) - TINA-TI Spice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WSON (DSG) 8 Ultra Librarian
X2QFN (RUG) 10 Ultra Librarian
VSSOP (DGK) 8 Ultra Librarian
SOIC (D) 8 Ultra Librarian
TSSOP (PW) 8 Ultra Librarian
SOT-23-THN (DDF) 8 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos