TLV9304-Q1

ACTIVE

Automotive, quad, 40V 1MHz low-power (0.15mA) operational amplifier

Product details

Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 40 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4.5 Rail-to-rail In to V-, Out GBW (typ) (MHz) 1 Slew rate (typ) (V/µs) 3 Vos (offset voltage at 25°C) (max) (mV) 2.5 Iq per channel (typ) (mA) 0.15 Vn at 1 kHz (typ) (nV√Hz) 33 Rating Automotive Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 2 Features Cost Optimized, EMI Hardened, MUX Friendly CMRR (typ) (dB) 110 Iout (typ) (A) 0.06 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.2 Input common mode headroom (to positive supply) (typ) (V) 2 Output swing headroom (to negative supply) (typ) (V) 0.04 Output swing headroom (to positive supply) (typ) (V) -0.04
Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 40 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4.5 Rail-to-rail In to V-, Out GBW (typ) (MHz) 1 Slew rate (typ) (V/µs) 3 Vos (offset voltage at 25°C) (max) (mV) 2.5 Iq per channel (typ) (mA) 0.15 Vn at 1 kHz (typ) (nV√Hz) 33 Rating Automotive Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 2 Features Cost Optimized, EMI Hardened, MUX Friendly CMRR (typ) (dB) 110 Iout (typ) (A) 0.06 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.2 Input common mode headroom (to positive supply) (typ) (V) 2 Output swing headroom (to negative supply) (typ) (V) 0.04 Output swing headroom (to positive supply) (typ) (V) -0.04
TSSOP (PW) 14 32 mm² (5 mm × 6.4 mm)
  • Low offset voltage: ±0.5mV
  • Low offset voltage drift: ±2µV/°C
  • Low noise: 33nV/√Hz at 1kHz
  • High common-mode rejection: 110dB
  • Low bias current: ±10pA
  • Rail-to-rail output
  • Wide bandwidth: 1MHz GBW
  • High slew rate: 3V/µs
  • Low quiescent current: 150µA per amplifier
  • Wide supply: ±2.25V to ±20V, 4.5V to 40V
  • Robust EMI performance: 72dB at 1GHz
  • MUX-friendly/comparator inputs:
    • Differential and common-mode input voltage range to supply rail
  • Industry-standard packages:
    • Single in SOT-23-5 and SC70
    • Dual in SOIC-8, TSSOP-8, and VSSOP-8
    • Quad in SOIC-14 and TSSOP-14
  • Low offset voltage: ±0.5mV
  • Low offset voltage drift: ±2µV/°C
  • Low noise: 33nV/√Hz at 1kHz
  • High common-mode rejection: 110dB
  • Low bias current: ±10pA
  • Rail-to-rail output
  • Wide bandwidth: 1MHz GBW
  • High slew rate: 3V/µs
  • Low quiescent current: 150µA per amplifier
  • Wide supply: ±2.25V to ±20V, 4.5V to 40V
  • Robust EMI performance: 72dB at 1GHz
  • MUX-friendly/comparator inputs:
    • Differential and common-mode input voltage range to supply rail
  • Industry-standard packages:
    • Single in SOT-23-5 and SC70
    • Dual in SOIC-8, TSSOP-8, and VSSOP-8
    • Quad in SOIC-14 and TSSOP-14

The TLV930x-Q1 family (TLV9301-Q1, TLV9302-Q1, and TLV9304-Q1) is a family of 40V, cost-optimized operational amplifiers. These devices offer strong general-purpose DC and AC specifications, including rail-to-rail output, low offset (±0.5mV, typical), low offset drift (±2µV/°C, typical), and 1MHz bandwidth.

Convenient features such as wide differential input-voltage range, high output current (±60mA), and high slew rate (3V/µs) make the TLV930x-Q1 a robust operational amplifier for high-voltage, cost-sensitive applications.

The TLV930x-Q1 family of op amps is available in standard packages and is specified from –40°C to 125°C.

The TLV930x-Q1 family (TLV9301-Q1, TLV9302-Q1, and TLV9304-Q1) is a family of 40V, cost-optimized operational amplifiers. These devices offer strong general-purpose DC and AC specifications, including rail-to-rail output, low offset (±0.5mV, typical), low offset drift (±2µV/°C, typical), and 1MHz bandwidth.

Convenient features such as wide differential input-voltage range, high output current (±60mA), and high slew rate (3V/µs) make the TLV930x-Q1 a robust operational amplifier for high-voltage, cost-sensitive applications.

The TLV930x-Q1 family of op amps is available in standard packages and is specified from –40°C to 125°C.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TLV930x-Q1 40V, 1MHz, RRO Operational Amplifiers for Cost-Sensitive Systems datasheet PDF | HTML Jun 12, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMP-PDK-EVM — Amplifier performance development kit evaluation module

The amplifier performance development kit (PDK) is an evaluation module (EVM) kit to test common operational amplifier (op amp) parameters and is compatible with most op amps and comparators. The EVM kit offers a main board with several socketed daughtercard options to fit package needs, allowing (...)

User guide: PDF | HTML
Supported products & hardware
Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

DUAL-DIYAMP-EVM — Dual-channel universal do-it-yourself (DIY) amplifier circuit evaluation module for SOIC package

The DUAL-DIYAMP-EVM is an evaluation module (EVM) family that provides engineers and do it yourselfers (DIYers) with real-world amplifier circuits, enabling quick evaluation of design concepts and verify simulations. It is designed specifically for dual package op amps in the (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TLV930x and TLV930x-Q1 PSpice Model (Rev. C)

SBOMAX4C.ZIP (22 KB) - PSpice model
Supported products & hardware
Simulation model

TLV930x and TLV930x-Q1 TINA-TI Reference Design (Rev. B)

SBOMAX5B.TSC (88 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

TLV930x and TLV930x-Q1 TINA-TI Spice Model (Rev. A)

SBOMAX6 (4 KB) - TINA-TI Spice model
Supported products & hardware
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Supported products & hardware
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)

Supported products & hardware
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 14 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos