TMCS1127
- High continuous current capability: 80ARMS
- Robust reinforced isolation
- High accuracy
- Sensitivity error: ±0.4%
- Sensitivity thermal drift: ±40ppm/°C
- Sensitivity lifetime drift: ±0.2%
- Offset error: ±0.7mV
- Offset thermal drift: ±10µV/°C
- Offset lifetime drift: ±12mA
- Non-linearity: ±0.2%
- High immunity to external magnetic fields
- Fast Response
- Signal bandwidth: 250kHz
- Response time: 1µs
- Propagation delay: 110ns
- Operating supply range: 3V to 5.5V
- Bidirectional and unidirectional current sensing
- Multiple sensitivity options:
- Ranging from 25mV/A to 200mV/A
- Safety related certifications
- UL 1577 Component Recognition Program
- IEC/CB 62368-1
The TMCS1127 is a galvanically isolated Hall-effect current sensor with industry leading isolation and accuracy. An output voltage proportional to the input current is provided with excellent linearity and low drift at all sensitivity options. Precision signal conditioning circuitry with built-in drift compensation is capable of less than 2.75% maximum sensitivity error over temperature and lifetime with no system level calibration, or less than 1.5% maximum sensitivity error including both lifetime and temperature drift with a one-time calibration at room temperature.
AC or DC input current flows through an internal conductor generating a magnetic field measured by integrated, on-chip, Hall-effect sensors. Core-less construction eliminates the need for magnetic concentrators. Differential Hall sensors reject interference from stray external magnetic fields. Low conductor resistance increases measurable current ranges up to ±96A while minimizing power loss and easing thermal dissipation requirements. Insulation capable of withstanding 5kVRMS, coupled with a minimum of 8mm creepage and clearance, provides high levels of reliable lifetime reinforced working voltage. Integrated shielding enables excellent common-mode rejection and transient immunity.
Fixed sensitivity allows the device to operate from a single 3V to 5.5V power supply, eliminating ratiometry errors and improving supply noise rejection.
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Data sheet | TMCS1127 250kHz Hall-Effect Current Sensor With Reinforced Isolation Working Voltage and Ambient Field Rejection datasheet (Rev. B) | PDF | HTML | 02 Jul 2025 |
| Application note | A Comparison of Fused Lead Frame and Non-Fused Lead Frame Variants of Hall Effect Current Sensors | PDF | HTML | 11 Sep 2025 | |
| Application note | Summary of Solar Application Scenarios Using In-package Hall-effect Current Sensors | PDF | HTML | 19 Mar 2025 | |
| Application note | Thermal Analysis of the TMCS1123 Hall-Effect Current Sensor | PDF | HTML | 21 Jan 2025 | |
| Certificate | TMCS1127AEVM EU Declaration of Conformity (DoC) | 21 Aug 2023 | ||
| Certificate | TMCS1127BEVM EU Declaration of Conformity (DoC) | 21 Aug 2023 | ||
| Certificate | TMCS1127CEVM EU Declaration of Conformity (DoC) | 21 Aug 2023 | ||
| Application brief | Low-Drift, Precision, In-Line Isolated Magnetic Motor Current Measurements (Rev. A) | 24 Jul 2023 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TMCS-A-ADAPTER-EVM — TMCS isolated Hall-effect current sensor adapter card for DVG, DVF or DZP packages (IC not included)
The TMCS-A-ADAPTER-EVM is an evaluation module (EVM) intended to facilitate rapid, convenient use of TMCS isolated Hall-effect precision current sense monitors that use the DVG, DVF, or DZP packages. This EVM allows the user push up to 90A current through the Hall-input side while measuring the (...)
TMCS1127EVM — TMCS1127 evaluation module
TIDA-010949 — 600W solar power optimizer reference design based on GaN with wired and wireless communication
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| SOIC (DVG) | 10 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.