TMCS2100CHAREVM

TMCS2100 characterization evaluation module

TMCS2100CHAREVM

Order now

Overview

The TMCS2100 Characterization EVM (CHAREVM) is a board used to facilitate the characterization process of the TMCS2100 devices in a system. This user’s guide describes how to setup the TMCS2100CHAREVM to use with the TMCS2100EVM. The CHAREVM is not designed as a standalone module, and is only supported with the TMCS2100EVM or other boards with TMCS2100 devices. This document includes a schematic, reference printed circuit board (PCB) layouts, and a complete bill of materials (BOM).

Features
  • Evaluation and characterization of TMCS2100 devices
  • 3 different reference input options
  • 2 different connection options for the differential voltage output from the TMCS2100 devices
  • Conveniently powered from a common micro-USB connector

  • 1x4 plug-socket ribbon cable
  • 1x2 shunt jumpers
  • 2 pin screw terminal block
  • 4 pin screw terminal block
  • USB to micro-USB cable
  • Enclosure
  • 3-pin screw terminal block
  • 8-pin screw terminal block

Arm Cortex-M4 MCUs
MSP432E401Y SimpleLink™ 32-bit Arm Cortex-M4F MCU with ethernet, CAN, 1MB Flash and 256kB RAM

 

Hall-effect current sensors
TMCS2100-Q1 AEC-Q100 qualified, programmable coreless high-precision Hall-effect current sensor
Download View video with transcript Video
Important note
Request more information

The user’s guide is available. Request now

Order & start development

Evaluation board

TMCS2100CHAREVM — TMCS2100 characterization evaluation module

Supported products & hardware

TMCS2100CHAREVM TMCS2100 characterization evaluation module

close
Version: null
Release date:
Simulation tool

TMCS2100-SIM-TOOL — ANSYS simulation to aid in TMCS2100 system design

Supported products & hardware

Supported products & hardware

Hardware development
Evaluation board
TMCS2100CHAREVM TMCS2100 characterization evaluation module
TI's Standard Terms and Conditions for Evaluation Items apply.

Related design resources

Hardware development

EVALUATION BOARD
TMCS2100EVM TMCS2100 evaluation module

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.