TMP816PWR

LAST TIME BUY

18-V max sensored single-phase BLDC gate driver with adjustable current limit threshold | PW | 20 | -40 to 85

LAST TIME BUY Custom reel may be available
Same as: TMP816PWR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More TMP816 information

Packaging information

Package | Pins TSSOP (PW) | 20
Operating temperature range (°C) -40 to 85
Package qty | Carrier 2,000 | LARGE T&R

Features for the TMP816

  • Predriver for Single-Phase Full-Wave Drive
    • PNP-NMOS is used as an external power TR,
      enabling high-efficiency low-consumption drive
      by means of the low-saturation output and
      single-phase full-wave drive. (PMOS-NMOS
      also applicable)
  • External PWM Input Enables Variable-Speed Control
    • Separately-excited upper direct PWM
      (f = 25 kHz) control method, enabling highly
      silent speed control
  • Current Limiter Circuit
    • Chopper-type current limit at start
  • Reactive Current-Cut Circuit
    • Reactive current before phase change is cut to
      enable silent and low-consumption drive
  • Minimum Speed Setting Pin
    • Minimum speed can be set with external
      resistor. The start assistance circuit enables
      start at extremely low speed.
  • Constant-Voltage Output Pin for Hall Bias
  • Lock Protection and Automatic Reset Functions
  • Rotation Speed Detection (FG) and Lock
    Detection (RD) Outputs

Description for the TMP816

The TMP816 is a single-phase bipolar variable-speed fan-motor predriver that works with an external PWM signal. A highly efficient, quiet, and low-power consumption motor driver circuit with a large variable speed can be implemented by adding a small number of external components.

The TMP816 device is optimal for driving large-scale fan motors (with large air volume and large current) such as those used in servers and consumer products.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more