Product details

Configuration 2:1 SPDT Number of channels 3 Power supply voltage - single (V) 5, 12, 16, 20, 24 Power supply voltage - dual (V) +/-10, +/-12, +/-5 Protocols Analog Ron (typ) (Ω) 60 CON (typ) (pF) 5 ON-state leakage current (max) (µA) 0.1 Supply current (typ) (µA) 20 Bandwidth (MHz) 600 Operating temperature range (°C) -55 to 125 Features 1.8-V compatible control inputs Input/output continuous current (max) (A) 0.01 Rating Catalog Drain supply voltage (max) (V) 24 Supply voltage (max) (V) 24
Configuration 2:1 SPDT Number of channels 3 Power supply voltage - single (V) 5, 12, 16, 20, 24 Power supply voltage - dual (V) +/-10, +/-12, +/-5 Protocols Analog Ron (typ) (Ω) 60 CON (typ) (pF) 5 ON-state leakage current (max) (µA) 0.1 Supply current (typ) (µA) 20 Bandwidth (MHz) 600 Operating temperature range (°C) -55 to 125 Features 1.8-V compatible control inputs Input/output continuous current (max) (A) 0.01 Rating Catalog Drain supply voltage (max) (V) 24 Supply voltage (max) (V) 24
SOT-23-THN (DYY) 16 8.4 mm² 4.2 x 2 TSSOP (PW) 16 32 mm² 5 x 6.4 WQFN (BQB) 16 8.75 mm² 3.5 x 2.5
  • Single supply range: 5V to 24V
  • Dual supply range: up to ±12V
  • Low capacitance: 3pF
  • –55°C to +125°C operating temperature
  • Bidirectional signal path
  • Rail-to-rail operation
  • 1.8V logic compatible
  • Break-before-make switching
  • ESD protection HBM: 2000V
  • TMUX405x – pin compatible with:
    • Industry standard 4051, 4052, and 4053 muxes
  • Single supply range: 5V to 24V
  • Dual supply range: up to ±12V
  • Low capacitance: 3pF
  • –55°C to +125°C operating temperature
  • Bidirectional signal path
  • Rail-to-rail operation
  • 1.8V logic compatible
  • Break-before-make switching
  • ESD protection HBM: 2000V
  • TMUX405x – pin compatible with:
    • Industry standard 4051, 4052, and 4053 muxes

The TMUX405x devices are general purpose complementary metal-oxide semiconductor (CMOS) multiplexers (MUX). The TMUX4051 is an 8:1, 1-channel multiplexer, the TMUX4052 is a 4:1, 2-channel multiplexer, and the TMUX4053 is 2:1, 3 channel switch. The devices work with a single supply (5V to 24V), dual supplies (up to ±12V), or asymmetric supplies (such as VDD = 12V, VSS = –5V). The wide supply voltage range allows the TMUX405x devices to be used in a broad array of applications from battery testers to appliances.

The TMUX405x devices support bidirectional analog signals on the source (Sx) and drain (Dx) pins ranging from VSS to VDD. All logic inputs have 1.8V logic compatible thresholds, which is compatible for both TTL and CMOS logic when operating with a valid supply voltage.

The TMUX405x devices are general purpose complementary metal-oxide semiconductor (CMOS) multiplexers (MUX). The TMUX4051 is an 8:1, 1-channel multiplexer, the TMUX4052 is a 4:1, 2-channel multiplexer, and the TMUX4053 is 2:1, 3 channel switch. The devices work with a single supply (5V to 24V), dual supplies (up to ±12V), or asymmetric supplies (such as VDD = 12V, VSS = –5V). The wide supply voltage range allows the TMUX405x devices to be used in a broad array of applications from battery testers to appliances.

The TMUX405x devices support bidirectional analog signals on the source (Sx) and drain (Dx) pins ranging from VSS to VDD. All logic inputs have 1.8V logic compatible thresholds, which is compatible for both TTL and CMOS logic when operating with a valid supply voltage.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Top documentation Type Title Format options Date
* Data sheet TMUX405x 24V, 8:1, 1-Channel, 4:1, 2-Channel and 2:1, 3-Channel Multiplexers with 1.8V Logic datasheet (Rev. E) PDF | HTML 18 Sep 2024
Application brief How to Prevent Errors in Voltage Readings When Using Multiplexers with High Input Impedance Op-Amps PDF | HTML 13 Feb 2025
Product overview How to Multiplex Multiple Loads to Scale Voltage and Current Measurement Ranges PDF | HTML 15 Sep 2022
Application note Is the TMUX405x Logic Compatible with the CD405xB and CD74HCx405x PDF | HTML 07 Sep 2022
Application brief 1.8-V Logic for Multiplexers and Signal Switches (Rev. C) PDF | HTML 26 Jul 2022
Application note Selecting the Correct Texas Instruments Signal Switch (Rev. E) PDF | HTML 02 Jun 2022
Technical article Overcome last-minute requirement changes with SOT-23 multiplexers PDF | HTML 18 Sep 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

16DYYPWEVM — Test board for SOT-23 THIN (DYY) and TSSOP (PW) packages

The 16DYYPWEVM test board provides a dual footprint for SOT-23 THIN (DYY) and TSSOP (PW) packages.  This test board is used for quick prototyping and testing of integrated ciructs in 16 pin SOT-23 THIN (DYY) and TSSOP (PW) packages. 
User guide: PDF
Not available on TI.com
Evaluation board

TMUXBQB-DYYEVM — Generic TMUX evaluation module for 16-pin BQB, DYY and PW packages

The TMUXBQB-DYYEVM allows for the quick prototyping and DC characterization of our line of TMUX products that use the 16-pin TSSOP (PW), WQFN (BQB) and SOT-23 THIN (DYY) packages.

User guide: PDF | HTML
Not available on TI.com
Simulation model

TMUX4053 IBIS Model

SCDM300.ZIP (48 KB) - IBIS Model
Reference designs

TIDA-010089 — Two-quadrant, 15V, 8A, programmable linear DC power supply reference design

This reference design demonstrates a low-noise, efficient, bidirectional power supply that achieves less than ±0.02% full-scale (FS) current and voltage control accuracy. The design utilizes an analog feedback loop for precise current control and implements a voltage tracking circuit to minimize (...)
Design guide: PDF
Reference designs

TIDA-010090 — 4-channel, 50A, digital control battery cell tester reference design

The reference design illustrates a method to control the current and voltage of a bidirectional buck converter power stage using a C2000™ real-time microcontroller (MCU) and a precision analog-to-digital converter (ADC) ADS8588S. The design achieves less than ±10mA current regulation error and (...)
Design guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23-THN (DYY) 16 Ultra Librarian
TSSOP (PW) 16 Ultra Librarian
WQFN (BQB) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos