TIDA-010089

TIDA-010089

Design files

Overview

This reference design demonstrates a low-noise, efficient, bidirectional power supply that achieves less than ±0.02% full-scale (FS) current and voltage control accuracy. The design utilizes an analog feedback loop for precise current control and implements a voltage tracking circuit to minimize the power dissipation in linear stage for the source mode. This implementation enables 120W output power and can sink up to 25W with external cooling.

Features
  • Low-noise linear output stage, 3mVpp output noise in 20MHz bandwidth
  • Precise current and voltage control with accuracy better than ±0.02% full scale
  • Maximum power during source operation: 120W
Output voltage options TIDA-010089.1
Vin (Min) (V) 24
Vin (Max) (V) 48
Vout (Nom) (V) 15
Iout (Max) (A) 8
Output Power (W) 120
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck- Synchronous^Linear Regulator
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUF39.PDF (1254 KB)

Reference design overview and verified performance test data

TIDME24.PDF (652 KB)

Detailed overview of design layout for component placement

TIDME23.PDF (349 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDME26.ZIP (5145 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGX1.ZIP (1325 KB)

Design file that contains information on physical board layer of design PCB

TIDME25.ZIP (5145 KB)

PCB layer plot file used for generating PCB design layout

TIDME22.PDF (2213 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Analog & precision switches & muxes

TMUX4053 — ±12V, 2:1 (SPDT), 3-channel, analog multiplexer, 1.8V compatible logic

Data sheet: PDF | HTML
Comparators

LM393 — Dual differential comparator, commercial grade

Data sheet: PDF | HTML
DC/DC controllers

LM5146 — 100-V synchronous buck DC/DC controller with wide duty-cycle range

Data sheet: PDF | HTML
DC/DC converters

LM2664 — 1.8-V to 5.5-VIN switched capacitor voltage inverter

Data sheet: PDF | HTML
DC/DC converters

LMR38010 — SIMPLE SWITCHER® 80-V, 1.0-A, 2.2-MHz step-down converter with 40-µA IQ

Data sheet: PDF | HTML
General-purpose op amps

LM358 — Dual, 30-V, 700-kHz operational amplifier

Data sheet: PDF | HTML
Instrumentation amplifiers

INA818 — Low power (350-µA), precision instrumentation amp with ±60-V overvoltage protection (gain pins 1, 8)

Data sheet: PDF | HTML
Precision DACs (≤10 MSPS)

DAC70502 — Dual-channel, 1-LSB INL, 14-bit, SPI voltage-output digital-to-analog converter (DAC)

Data sheet: PDF | HTML
Precision op amps (Vos<1mV)

OPA192 — High-Voltage, Rail-to-Rail Input/Output, 5µV, 0.2µV/˚C, Precision Operational Amplifier

Data sheet: PDF | HTML
Series voltage references

REF54 — 0.8ppm/°C drift (max), 0.11ppmp-p 1/f noise, 380μA current precision voltage reference

Data sheet: PDF | HTML
Solid-state relays

TPSI3050 — Isolated switch driver with integrated 10-V gate supply

Data sheet: PDF | HTML
TVS diodes

TVS1801 — 18-V bidirectional flat-clamp surge protection device

Data sheet: PDF | HTML
Temperature switches

TMP708 — Resistor-programmable temperature switch with 10°C and 30°C hysteresis

Data sheet: PDF | HTML

Start development

Hardware development

Evaluation board

USB2ANY — USB2ANY interface adapter

This reference design demonstrates a low-noise, efficient, bidirectional power supply that achieves less than ±0.02% full-scale (FS) current and voltage control accuracy. The design utilizes an analog feedback loop for precise current control and implements a voltage tracking circuit to minimize (...)

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-010089 — Two-quadrant, 15V, 8A, programmable linear DC power supply reference design TIDA-010241 — Flexible power reference design for high performance Xilinx® and Intel® FPGA platforms TIDA-01040 — Battery Tester Reference Design for High Current Applications TIDA-01041 — Battery tester reference design for multi-phase high-precision 0.5 to 100 A battery formation TIDA-01042 — Modular battery tester reference design for 50-A, 100-A, and 200-A applications TIDA-020075 — Automotive high-voltage battery management system 2-channel pyro-fuse driver board reference design TIDA-050026-23881 — 24-port (PoE 2, 4-pair) power sourcing equipment reference design for multi-port applications TIDA-050026-23882 — 24-port (PoE 2, 2-pair) power sourcing equipment reference design for multi-port applications ; TIDA-050047 — Integrated USB Type-C®, USB Power Delivery and charging reference design for 2–4 cell batteries
Daughter card
TPS23881B1EVM-024 — TPS23881B daughter card
Evaluation board
TPSM8287A06BASEVM — TPSM8287A06 evaluation module for parallelable, I²C interface, remote sense 6A step-down mod ULC1001-DRV290XEVM — ULC1001 and DRV2901 hardware evaluation bundles for ultrasonic lens cleaning (ULC) ULC1001-DRV2911EVM — ULC1001 and DRV2911 evaluation module
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

USB2ANY — USB2ANY interface adapter

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-010089 — Two-quadrant, 15V, 8A, programmable linear DC power supply reference design TIDA-010241 — Flexible power reference design for high performance Xilinx® and Intel® FPGA platforms TIDA-01040 — Battery Tester Reference Design for High Current Applications TIDA-01041 — Battery tester reference design for multi-phase high-precision 0.5 to 100 A battery formation TIDA-01042 — Modular battery tester reference design for 50-A, 100-A, and 200-A applications TIDA-020075 — Automotive high-voltage battery management system 2-channel pyro-fuse driver board reference design TIDA-050026-23881 — 24-port (PoE 2, 4-pair) power sourcing equipment reference design for multi-port applications TIDA-050026-23882 — 24-port (PoE 2, 2-pair) power sourcing equipment reference design for multi-port applications ; TIDA-050047 — Integrated USB Type-C®, USB Power Delivery and charging reference design for 2–4 cell batteries
Daughter card
TPS23881B1EVM-024 — TPS23881B daughter card
Evaluation board
TPSM8287A06BASEVM — TPSM8287A06 evaluation module for parallelable, I²C interface, remote sense 6A step-down mod ULC1001-DRV290XEVM — ULC1001 and DRV2901 hardware evaluation bundles for ultrasonic lens cleaning (ULC) ULC1001-DRV2911EVM — ULC1001 and DRV2911 evaluation module

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Two-Quadrant, 15V, 8A, Programmable Linear DC Power Supply Reference Design PDF | HTML Mar 19, 2025

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos