TMUX4821DSGR

ACTIVE

±15V beyond the supply, 1:1 (SPST) 2-channel switch with 1.2V compatible logic | DSG | 8 | -40 to 125

ACTIVE Custom reel may be available
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WSON (DSG) | 8
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the TMUX4821

  • Supply range: 1.8V to 5.5V
  • Beyond the supply signal range:-15V to 15V
  • High current support: 1.1A (maximum)
  • Ultra-low on-resistance: 0.16Ω
  • Low on-resistance flatness: 0.1mΩ typ
  • Low THD+N: 0.001% (-100dB)
  • –40°C to +125°C operating temperature
  • Power-Off Protection
  • 1.8V logic compatible at 5V VDD
  • 1.2V logic compatible at 1.8V VDD
  • Integrated Pull-Down Resistor on Logic Pins
  • Fail-safe logic
  • Break-before-make switching

Description for the TMUX4821

The TMUX48xx is a complementary metal-oxide semiconductor (CMOS) multiplexer with 2 configurations available: 1:1, single-pole, single-throw (SPST) 2-channel (TMUX4821) and 2:1, single-pole, double-throw (SPDT) 1-channel (TMUX4819). This device works with a single supply (1.8V to 5.5V), but can pass bidirectional analog and digital signals beyond the supply from -15V to 15V.

The TMUX48xx also features bidirectional powered off protection up to ±15V, which isolates the switch even when there is no supply voltage present (VDD = 0V). Without this protection feature, any voltage on the switch can back-power the supply rail through an internal ESD diode and cause potential damage to the rest of the system.

With 0.001% THD+N and 1mΩ RON-flatness, the TMUX48xx is an excellent choice for passing precision analog and audio signals without adding distortion.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more