TMUX5411DYYR

ACTIVE

50V, 1:1 (SPST), 4-channel, analog switches, 21Ω Ron, 1.8V logic (logic low) | DYY | 16 | -40 to 125

ACTIVE Custom reel may be available
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOT-23-THN (DYY) | 16
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the TMUX5411

  • Dual supply range: ±4.5V to ±25V
  • Single supply range: 4.5V to 50V
  • Asymmetric dual supply support (For example: VDD = 37.5V, VSS = -12.5V)
  • 1.8V logic compatible
  • Low on-resistance: 21Ω (typical)
  • Low on-capacitance: 12pF (typical)
  • Ultra-low on-resistance flatness: 0.005Ω (typical)
  • Low on-leakage current: 0.002nA (typical), 40nA (maximum)
  • Low charge injection: 13pC (typical)
  • –40°C to +125°C operating temperature
  • Rail-to-rail operation
  • Bidirectional operation
  • Break-before-make switching (TMUX5413)

Description for the TMUX5411

The TMUX541x is a general purpose complementary metal-oxide semiconductor (CMOS) switch device with four independently selectable 1:1, single-pole, single-throw (SPST) switch channels. The device works with a single supply (4.5V to 50V), dual supplies (±4.5V to ±25V), or asymmetric supplies (such as VDD = 37.5V, VSS = –12.5V). The TMUX541x supports bidirectional analog and digital signals on the source (Sx) and drain (Dx) pins ranging from VSS to VDD.

The switches of the TMUX541x are controlled with appropriate logic control inputs on the SELx pins. The TMUX541x exhibits break-before-make switching, allowing the device to be used in cross-point and multiplexing applications.

The TMUX541x is a part of the general purpose switches and multiplexers family of devices emphasizing uses in broad range of applications while reducing BOM cost.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more