Packaging information
| Package | Pins WQFN (RRP) | 16 |
| Operating temperature range (°C) -40 to 125 |
| Package qty | Carrier 3,000 | LARGE T&R |
Features for the TMUX7413F
- Wide supply voltage range:
- Single supply: 8 V to 44 V
- Dual supply: ±5 V to ±22 V
- Integrated fault protection:
- Overvoltage protection, source to supplies or source to drain: ±85 V
- Overvoltage protection: ±60 V
- Powered-off protection: ±60 V
- Interrupt flags to indicate fault status
- Output open circuited during fault
- Latch-up immunity by device construction
- Human Body Model (HBM) ESD rating: 6-kV
- Low on-resistance: 8.3 Ω typical
- Flat on-resistance: 10 mΩ typical
- Logic capable: 1.8-V
- Fail-safe logic: up to 44 V independent of supply
- Industry-standard TSSOP and smaller WQFN packages
Description for the TMUX7413F
The TMUX7411F, TMUX7412F, and TMUX7413F are complementary metal-oxide semiconductor (CMOS) analog switches in 1:1 (SPST), 4-channel configurations. The devices work well with dual supplies (±5 V to ±22 V), a single supply (8 V to 44 V), or asymmetric supplies (such as VDD = 12 V, VSS = –5 V). The overvoltage protection is available in powered and powered-off conditions, making the TMUX741xF devices suitable for applications where power supply sequencing cannot be precisely controlled.
The devices block fault voltages up to +60 V or −60 V relative to ground in powered and powered-off conditions. When no power supplies are present, the switch channels remain in the OFF state regardless of the switch input conditions, and any control signal present on the logic pins is ignored. If the signal path input voltage on any Sx pin exceeds the supply voltage (VDD or VSS) by a threshold voltage (VT), the channel turns OFF and the Sx pin becomes high impedance. The drain pin (Dx) of a selected channel under a fault condition is floating. The TMUX741xF devices provide an active-low interrupt flag (FF) to indicate if any of the source inputs are experiencing a fault condition to help system diagnostics.