Home Power management High-side switches & controllers High-side switches

TPS4HC120-Q1

ACTIVE

TPS4HC120-Q1

ACTIVE

Product details

Number of channels 4 Rating Automotive Operating voltage (max) (V) 28 Operating voltage (min) (V) 3 Ron (typ) (mΩ) 120 Imax (A) 2.5 Current limit (max) (A) 5 Current limit (min) (A) 0.25 Current limit type Adjustable FET Internal Features Current sense/monitor, Digital output, Thermal shutdown, Under voltage lock out Current sense accuracy ±3% @ 1A Operating temperature range (°C) -40 to 125 Function Adjustable current limit, Automotive load dump compatibility, Current monitoring, Inductive load compatibility, Inrush current control, Short circuit protection, Thermal shutdown
Number of channels 4 Rating Automotive Operating voltage (max) (V) 28 Operating voltage (min) (V) 3 Ron (typ) (mΩ) 120 Imax (A) 2.5 Current limit (max) (A) 5 Current limit (min) (A) 0.25 Current limit type Adjustable FET Internal Features Current sense/monitor, Digital output, Thermal shutdown, Under voltage lock out Current sense accuracy ±3% @ 1A Operating temperature range (°C) -40 to 125 Function Adjustable current limit, Automotive load dump compatibility, Current monitoring, Inductive load compatibility, Inrush current control, Short circuit protection, Thermal shutdown
HVSSOP (DGQ) 28 34.79 mm² (7.1 mm × 4.9 mm)
  • Quad-channel 120mΩ automotive smart high-side switch with full diagnostics
    • Open-drain status output
    • Current sense analog output
  • Wide operating voltage: 3V to 28V
  • Low power mode (LPM) with automatic entry/exit
    • IQ,LPM < 20µA/ch with all 4 channels ON
  • Ultra-low sleep current, < 1µA at 25°C
  • Selectable current limit, 0.25A to 4.85A
  • Protection
    • Overload and short-circuit protection
    • Thermal shutdown and swing with self recovery
    • Inductive load negative voltage clamp
    • Loss-of-GND / battery, reverse battery
  • Diagnostics
    • Fault report for fast interrupt
    • Overcurrent and short-to-ground detection
    • Open-load and short-to-battery detection
  • Automotive qualified
    • AEC-Q100 qualified for automotive applications:
      • Temperature: –40°C to 125°C, TA
    • Electrical transient disturbance immunity certification of ISO7637-2 and ISO16750-2
  • Package: 28-pin thermally-enhanced HVSSOP
  • Functional Safety Capable
  • Quad-channel 120mΩ automotive smart high-side switch with full diagnostics
    • Open-drain status output
    • Current sense analog output
  • Wide operating voltage: 3V to 28V
  • Low power mode (LPM) with automatic entry/exit
    • IQ,LPM < 20µA/ch with all 4 channels ON
  • Ultra-low sleep current, < 1µA at 25°C
  • Selectable current limit, 0.25A to 4.85A
  • Protection
    • Overload and short-circuit protection
    • Thermal shutdown and swing with self recovery
    • Inductive load negative voltage clamp
    • Loss-of-GND / battery, reverse battery
  • Diagnostics
    • Fault report for fast interrupt
    • Overcurrent and short-to-ground detection
    • Open-load and short-to-battery detection
  • Automotive qualified
    • AEC-Q100 qualified for automotive applications:
      • Temperature: –40°C to 125°C, TA
    • Electrical transient disturbance immunity certification of ISO7637-2 and ISO16750-2
  • Package: 28-pin thermally-enhanced HVSSOP
  • Functional Safety Capable

The TPS4HC120-Q1 is an automotive quad-channel, smart high-side switch, with integrated NMOS power FET and charge pump, designed to meet the requirements of 12V automotive battery systems. The low RON (120mΩ) minimizes the device power dissipation when driving a wide range of output load current up to 2A when all four channels are enabled or 3A when only one channel is enabled.

The device integrates protection features such as thermal shutdown, output clamp, and current limit. These features improve system robustness during fault events such as short circuit. The TPS4HC120-Q1 implements a selectable current limiting circuit that improves the reliability of the system by reducing inrush current when driving large capacitive loads and minimizing overload current. The device offers 10 selectable current limit settings (0.25A to 4.85A) based on the external resistor used on the ILIM pin. The device also provides an accurate load current sense that allows for improved load diagnostics such as overload and open-load detection, which enables better predictive maintenance.

The TPS4HC120-Q1 is available in a 28-pin, 7.1mm × 4.9mm HVSSOP leaded package with 0.5mm pin pitch minimizing the PCB footprint.

The TPS4HC120-Q1 is an automotive quad-channel, smart high-side switch, with integrated NMOS power FET and charge pump, designed to meet the requirements of 12V automotive battery systems. The low RON (120mΩ) minimizes the device power dissipation when driving a wide range of output load current up to 2A when all four channels are enabled or 3A when only one channel is enabled.

The device integrates protection features such as thermal shutdown, output clamp, and current limit. These features improve system robustness during fault events such as short circuit. The TPS4HC120-Q1 implements a selectable current limiting circuit that improves the reliability of the system by reducing inrush current when driving large capacitive loads and minimizing overload current. The device offers 10 selectable current limit settings (0.25A to 4.85A) based on the external resistor used on the ILIM pin. The device also provides an accurate load current sense that allows for improved load diagnostics such as overload and open-load detection, which enables better predictive maintenance.

The TPS4HC120-Q1 is available in a 28-pin, 7.1mm × 4.9mm HVSSOP leaded package with 0.5mm pin pitch minimizing the PCB footprint.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet TPS4HC120-Q1 120mΩ, 2A, Quad-Channel Automotive Smart High-Side Switch datasheet (Rev. C) PDF | HTML Oct 2, 2026
Application note Basics of High-Side Switches and Controllers PDF | HTML Mar 31, 2026
Functional safety information TPS4HC120-Q1 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML Jun 13, 2025
Application note How To Drive Resistive, Inductive, Capacitive, and Lighting Loads (Rev. E) PDF | HTML Mar 9, 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS4HC120EVM — TPS4HC120-Q1 evaluation module

The TPS4HC120EVM is a hardware evaluation module (EVM) used to evaluate the functionality and performance of the TPS4HC120 high side switch. The evaluation module is fully equipped to test the TPS4HC120 to ease the device integration to various power system applications. The TPS4HC120EVM is (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Reference design

TIDA-020079 — Zone reference design

This reference design demonstrates key functions of next-generation zone control modules including power distribution, load actuation and in-vehicle networking. The design highlights functional safety-compliant PMIC and microcontroller (MCU) design, redundant power supply management with ideal (...)
Supported products & hardware
Reference design

TIDA-020094 — 48V zone reference design

This reference design demonstrates trends in advanced automotive 48V low voltage rail architectures. The design includes the 48V backbone architecture and 48V to 12V power conversion. The reference design highlights 48V load drivers across key products. These products include high side switches (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
HVSSOP (DGQ) 28 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos