TIDA-020079

TIDA-020079

Design files

Overview

This reference design demonstrates key functions of next-generation zone control modules including power distribution, load actuation and in-vehicle networking. The design highlights functional safety-compliant PMIC and microcontroller (MCU) design, redundant power supply management with ideal diode controllers, and smart eFuses for safe power distribution. The design also features various options for load actuation expected in zone control modules, such as high-side drivers, motor drivers, configurable drivers, and a Class-D audio amplifier. The zone reference design showcases a variety of communication protocols, such as Ethernet, CAN and LIN and enables emerging trends in vehicle networking technology such as Ethernet AVB, 10BASE-T1S and CAN FD Light.

Features
  • MCU with integrated Ethernet switch to optimize Ethernet ring topologies by implementing the following hardware protocols: 802.1Qav, 802.1Qbv, 802.1cb (partial), 1588 TE and 802.1Q ALE
  • AVB Ethernet audio support with Ethernet PHY hardware time stamping and integrated media clock adjustment
  • ASIL D-rated MCU and PMIC with system Limp Home Mode (LHM) capability
  • Low-power mode with wake from Ethernet, CAN, LIN, smart eFuses, and MSDI off-board switch inputs
  • Optimized microcontroller GPIO:
    • SPI daisy chain of smart eFuses and motor drivers
    • SPI and I2C IO expanders
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUFB5A.PDF (2743 KB)

Reference design overview and verified performance test data

SPVA042.PDF (1858 KB)

Detailed overview of design layout for component placement

SLVRBZ9.PDF (242 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

SLVRC01.ZIP (26157 KB)

Files used for 3D models or 2D drawings of IC components

SLVC931.ZIP (8953 KB)

Design file that contains information on physical board layer of design PCB

SLVRC00.PDF (28073 KB)

PCB layer plot file used for generating PCB design layout

SLVRBZ8.PDF (3385 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Automotive powertrain, zonal & chassis control MCUs

AM263P2-Q1 — Automotive dual-core Arm® Cortex®-R5F MCU up to 400MHz with real-time control and expandable memo

Automotive powertrain, zonal & chassis control MCUs

AM263P4-Q1 — Automotive 400MHz quad-core Arm® Cortex®-R5F MCU with real-time control and flash-in-package

Brushed DC (BDC) motor drivers

DRV8245-Q1 — Automotive 40-V, 32-A H-Bridge driver with integrated current sensing and feedback

Data sheet: PDF | HTML
Ethernet PHYs

DP83TG721S-Q1 — Automotive, 1000BASE-T1 Ethernet PHY with TC-10, 802.1AS, Advanced TSN and AVB features

Data sheet: PDF | HTML
High-side switches

TPS4HC120-Q1 — Automotive, four-channel 120mΩ smart high-side switch with low power mode

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

TPS653860-Q1 — Automotive 2.3-V to 36-V, 2.8-A power management IC (PMIC) for safety-relevant applications

Data sheet: PDF | HTML
Multi-switch detection interface (MSDI) ICs

TIC12400-Q1 — Automotive 35-V multi-switch detection interface (MSDI) with SPI & integrated ADC

Data sheet: PDF | HTML
Smart eFuse high-side switches

TPS2HCS08-Q1 — Automotive, dual-channel 8.9mΩ smart high-side switch with I2T wire protection, low-Iq mode and SPI

Data sheet: PDF | HTML
Smart eFuse high-side switches

TPS2HCS10-Q1 — Automotive, dual-channel 11.3mΩ smart high-side switch with I2T wire protection, low-Iq mode and SPI

Data sheet: PDF | HTML

Start development

Software development

Driver or library

TIDA-020079-FW — Zone Reference Design

Design files for TIDA-020079 Zone Reference Design
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-020079 — Zone reference design

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Zone Reference Design (Rev. A) PDF | HTML Jan 2, 2026

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos