Home Power management DC/DC switching regulators DC/DC converters

TPS548D21

ACTIVE

Product details

Rating Catalog Topology Buck Iout (max) (A) 40 Vin (max) (V) 16 Vin (min) (V) 1.5 Vout (max) (V) 5.5 Vout (min) (V) 0.6 Features Adaptive/Dynamic Voltage Scaling, Adjustable current limit, Differential Remote Sense, Enable, Forced PWM, Light Load Efficiency, Over Current Protection, Power good, Pre-Bias Start-Up, Soft Start Adjustable, Synchronous Rectification, Tracking, UVLO adjustable, Voltage Margining Control mode D-CAP3 Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.002 Duty cycle (max) (%) 80
Rating Catalog Topology Buck Iout (max) (A) 40 Vin (max) (V) 16 Vin (min) (V) 1.5 Vout (max) (V) 5.5 Vout (min) (V) 0.6 Features Adaptive/Dynamic Voltage Scaling, Adjustable current limit, Differential Remote Sense, Enable, Forced PWM, Light Load Efficiency, Over Current Protection, Power good, Pre-Bias Start-Up, Soft Start Adjustable, Synchronous Rectification, Tracking, UVLO adjustable, Voltage Margining Control mode D-CAP3 Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.002 Duty cycle (max) (%) 80
LQFN-CLIP (RVF) 40 35 mm² (7 mm × 5 mm)
  • Conversion Input Voltage Range (PVIN): 1.5 V to 16 V
  • Input Bias Voltage (VDD) Range: 4.5 V to 22 V
  • Output Voltage Range: 0.6 V to 5.5 V
  • Integrated, 2.9-mΩ and 1.2-mΩ Power MOSFETs With 40-A Continuous Output Current
  • Voltage Reference 0.6 V to 1.2 V in 50-mV Steps Using VSEL Pin
  • ±0.5%, 0.9-VREF Tolerance Range: –40°C to +125°C Junction Temperature
  • True Differential Remote Sense Amplifier
  • D-CAP3™ Control Loop
  • Analog AVS Optimization via REFIN_TRK Pin
  • Adaptive On-Time Control with 4 Selectable Frequency Settings: 425 kHz, 650 kHz, 875 kHz, and 1.05 MHz
  • Temperature Compensated and Programmable Current Limit with RILIM and OC Clamp
  • Choice of Hiccup or Latch-Off OVP or UVP
  • VDD UVLO External Adjustment by Precision EN Hysteresis
  • Prebias Start-up Support
  • FCCM Mode During All Operation
  • Full Suite of Fault Protection and PGOOD
  • 7 mm × 5 mm × 1.5 mm, 40-Pin, Stack Clipped LQFN-CLIP Package
  • Create a Custom Design Using the TPS548D21 With the WEBENCH® Power Designer
  • Conversion Input Voltage Range (PVIN): 1.5 V to 16 V
  • Input Bias Voltage (VDD) Range: 4.5 V to 22 V
  • Output Voltage Range: 0.6 V to 5.5 V
  • Integrated, 2.9-mΩ and 1.2-mΩ Power MOSFETs With 40-A Continuous Output Current
  • Voltage Reference 0.6 V to 1.2 V in 50-mV Steps Using VSEL Pin
  • ±0.5%, 0.9-VREF Tolerance Range: –40°C to +125°C Junction Temperature
  • True Differential Remote Sense Amplifier
  • D-CAP3™ Control Loop
  • Analog AVS Optimization via REFIN_TRK Pin
  • Adaptive On-Time Control with 4 Selectable Frequency Settings: 425 kHz, 650 kHz, 875 kHz, and 1.05 MHz
  • Temperature Compensated and Programmable Current Limit with RILIM and OC Clamp
  • Choice of Hiccup or Latch-Off OVP or UVP
  • VDD UVLO External Adjustment by Precision EN Hysteresis
  • Prebias Start-up Support
  • FCCM Mode During All Operation
  • Full Suite of Fault Protection and PGOOD
  • 7 mm × 5 mm × 1.5 mm, 40-Pin, Stack Clipped LQFN-CLIP Package
  • Create a Custom Design Using the TPS548D21 With the WEBENCH® Power Designer

The TPS548D21 device is a compact single buck converter with adaptive on-time, D-CAP3 mode control. It is designed for high accuracy, high efficiency, fast transient response, ease-of-use, low external component count and space-conscious power systems.

This device features full differential sense, TI integrated FETs with a high-side on-resistance of 2.9 mΩ and a low-side on-resistance of 1.2 mΩ. The device also features accurate 0.5%, 0.9-V reference with an ambient temperature range between –40°C and +125°C. Competitive features include: very low external component count, accurate load regulation and line regulation, FCCM mode operation, and internal soft-start control.

The TPS548D21 device is available in 7-mm × 5-mm, 40-pin, LQFN-CLIP (RVF) package (RoHs exempt).

The TPS548D21 device is a compact single buck converter with adaptive on-time, D-CAP3 mode control. It is designed for high accuracy, high efficiency, fast transient response, ease-of-use, low external component count and space-conscious power systems.

This device features full differential sense, TI integrated FETs with a high-side on-resistance of 2.9 mΩ and a low-side on-resistance of 1.2 mΩ. The device also features accurate 0.5%, 0.9-V reference with an ambient temperature range between –40°C and +125°C. Competitive features include: very low external component count, accurate load regulation and line regulation, FCCM mode operation, and internal soft-start control.

The TPS548D21 device is available in 7-mm × 5-mm, 40-pin, LQFN-CLIP (RVF) package (RoHs exempt).

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
TPS548D22 ACTIVE 1.5-V to 16-V, 40-A synchronous SWIFT™ buck converter with differential remote sense Does not have AVS.

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS548D21EVM-784 — TPS548D21 DCAP3 High Performance, 40-A Single Step-Down Converter Evaluation Module

The TPS548D21EVM-784 evaluation module (EVM) uses the TPS548D21. The TPS548D21 is a D-CAP3™ mode, 40A synchronous buck converter with integrated MOSFETs supporting AVSO. It provides a fixed 1.0V output at up to 40A from a 12V input bus.
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS548D21 PSpice Transient Model

SLUM542.ZIP (157 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
LQFN-CLIP (RVF) 40 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos