Home Power management Linear & low-dropout (LDO) regulators
NEW

TPS7A15C

ACTIVE

Product details

Rating Catalog Vin (max) (V) 2.2 Vin (min) (V) 0.7 Iout (max) (A) 0.4 Output options Fixed Output Vout (max) (V) 2 Vout (min) (V) 0.5 Fixed output options (V) 0.8 Noise (µVrms) 7.2 PSRR at 100 KHz (dB) 43 Iq (typ) (mA) 0.0056 Features Enable, Output discharge Thermal resistance θJA (°C/W) 72.7, 136.7 Load capacitance (min) (µF) 1.5 Regulated outputs (#) 1 Accuracy (%) 1 Dropout voltage (Vdo) (typ) (mV) 30 Operating temperature range (°C) -40 to 125
Rating Catalog Vin (max) (V) 2.2 Vin (min) (V) 0.7 Iout (max) (A) 0.4 Output options Fixed Output Vout (max) (V) 2 Vout (min) (V) 0.5 Fixed output options (V) 0.8 Noise (µVrms) 7.2 PSRR at 100 KHz (dB) 43 Iq (typ) (mA) 0.0056 Features Enable, Output discharge Thermal resistance θJA (°C/W) 72.7, 136.7 Load capacitance (min) (µF) 1.5 Regulated outputs (#) 1 Accuracy (%) 1 Dropout voltage (Vdo) (typ) (mV) 30 Operating temperature range (°C) -40 to 125
DSBGA (YCK) 6 0.71 mm² (0.71 mm × 1 mm)
  • Ultra-low input voltage range: 0.7V to 2.2V
  • High efficiency:
    • Dropout at 400mA: 80mV (max)
    • Specified for VIN = VOUT + 100mV
  • Excellent load transient response
  • High PSRR: 84dB at 1kHz
  • Available in fixed-output voltages:
    • 0.5V to 2.0V (in 25mV steps)
  • VBIAS range:
    • 2.2V to 5.5V
  • Package:
    • 6-pin, 1mm × 0.71mm DSBGA
  • Active output discharge
  • Ultra-low input voltage range: 0.7V to 2.2V
  • High efficiency:
    • Dropout at 400mA: 80mV (max)
    • Specified for VIN = VOUT + 100mV
  • Excellent load transient response
  • High PSRR: 84dB at 1kHz
  • Available in fixed-output voltages:
    • 0.5V to 2.0V (in 25mV steps)
  • VBIAS range:
    • 2.2V to 5.5V
  • Package:
    • 6-pin, 1mm × 0.71mm DSBGA
  • Active output discharge

The TPS7A15C is a small, low-dropout regulator (LDO) with excellent transient response. This device can source 400mA with outstanding ac performance (load and line transient responses). The input voltage range is from 0.7V to 2.2V, and the output range is from 0.5 V to 2.0V.

The primary power path is through the IN pin and can be connected to a power supply as low as 50mV above the output voltage. All electrical characteristics (including excellent output voltage tolerance, transient response, and PSRR) are specified for input voltages 100mV greater than the output voltage, thereby yielding high practical efficiency. This regulator supports very low input voltages by using a higher, externally supplied VBIAS rail that powers the internal circuitry of the LDO. For example, the supply voltage to the IN pin can be the output of a high-efficiency, DC/DC step-down regulator and the BIAS pin supply voltage can be a rechargeable battery.

This LDO is equipped with an active pulldown circuit to quickly discharge the output when disabled, and provides a known start-up state.

The TPS7A15C is available in an ultra-small 0.71mm × 1.0mm, 6-bump WCSP package.

The TPS7A15C is a small, low-dropout regulator (LDO) with excellent transient response. This device can source 400mA with outstanding ac performance (load and line transient responses). The input voltage range is from 0.7V to 2.2V, and the output range is from 0.5 V to 2.0V.

The primary power path is through the IN pin and can be connected to a power supply as low as 50mV above the output voltage. All electrical characteristics (including excellent output voltage tolerance, transient response, and PSRR) are specified for input voltages 100mV greater than the output voltage, thereby yielding high practical efficiency. This regulator supports very low input voltages by using a higher, externally supplied VBIAS rail that powers the internal circuitry of the LDO. For example, the supply voltage to the IN pin can be the output of a high-efficiency, DC/DC step-down regulator and the BIAS pin supply voltage can be a rechargeable battery.

This LDO is equipped with an active pulldown circuit to quickly discharge the output when disabled, and provides a known start-up state.

The TPS7A15C is available in an ultra-small 0.71mm × 1.0mm, 6-bump WCSP package.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TPS7A15C 400mA, Low VIN , Low VOUT , Fast-Settling, Ultra-Low Dropout Regulator datasheet PDF | HTML Mar 25, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS7A13EVM-057 — TPS7A13 evaluation module for 300-mA, low input and output voltage, ultra-LDO voltage regulator

The TPS7A13 evaluation module (EVM) helps design engineers evaluate the operation and performance of the TPS7A13 linear regulator for use in their own circuit application. The configuration of the TPS7A13EVM-057 contains a single low-noise, small-size, linear regulator for a wide range of (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
DSBGA (YCK) 6 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos