Rating
Catalog
Topology
Buck, Synchronous Buck
Iout (max) (A)
16
Vin (max) (V)
18
Vin (min) (V)
4
Vout (max) (V)
7
Vout (min) (V)
0.5
Features
Adjustable current limit, Adjustable soft start, Adjustable switching frequency, Enable, External Sync, Frequency synchronization, Overcurrent protection, Overvoltage protection, Power good, Temperature sensing, UVLO, Undervoltage protection
Operating temperature range (°C)
-55 to 125
Type
Module
Duty cycle (max) (%)
100
Control mode
ACM
Switching frequency (min) (kHz)
500
Switching frequency (max) (kHz)
2200
Rating
Catalog
Topology
Buck, Synchronous Buck
Iout (max) (A)
16
Vin (max) (V)
18
Vin (min) (V)
4
Vout (max) (V)
7
Vout (min) (V)
0.5
Features
Adjustable current limit, Adjustable soft start, Adjustable switching frequency, Enable, External Sync, Frequency synchronization, Overcurrent protection, Overvoltage protection, Power good, Temperature sensing, UVLO, Undervoltage protection
Operating temperature range (°C)
-55 to 125
Type
Module
Duty cycle (max) (%)
100
Control mode
ACM
Switching frequency (min) (kHz)
500
Switching frequency (max) (kHz)
2200