TS3USB3200RSVR

ACTIVE

USB 2.0 High-Speed and Mobile High-Definition Link Switch w/ ID Select and Flexible Power Control | RSV | 16 | -40 to 85

ACTIVE Custom reel may be available
Same as: TS3USB3200RSVR.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins UQFN (RSV) | 16
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the TS3USB3200

  • VCC Range: 2.7 V to 4.3 V
  • Mobile High-Definition Link (MHL) or Mobility
    Display Port (MyDP) Switch
    • Bandwidth (–3 dB): 5.5 GHz
    • Ron (Typical): 5.7 Ω
    • Con (Typical): 2.5 pF
  • USB Switch
    • Bandwidth (–3 dB): 5.5 GHz
    • Ron (Typical): 4.6 Ω
    • Con (Typical): 2.5 pF
  • Current Consumption: 40 µA Typical
  • Special Features
    • Flexible Power Control: Device Can be
      Powered by VBUS Without VCC or by VCC Alone
    • IOFF Protection Prevents Current Leakage in
      Powered-Down State (VCC and VBUS= 0 V)
    • 1.8-V Compatible Control Inputs (SEL1, SEL2,
      and PSEL)
    • Overvoltage Tolerance (OVT) on All I/O Pins
      up to 5.5 V Without External Components
  • ESD Performance:
    • 3.5-kV Human-Body Model (A114B, Class II)
    • 1-kV Charged Device Model (C101)
  • Package:
    • 16-Pin UQFN Package (2.6 × 1.8 mm, 0.4-mm
      Pitch)

Description for the TS3USB3200

The TS3USB3200 is a differential single-pole, double throw (SPDT) multiplexer that includes a high-speed Mobile High-Definition Link (MHL) or Mobility Display Port (MyDP) switch and a USB 2.0 High-Speed (480 Mbps) switch in the same package. Additionally included is a single-pole, double throw (SPDT) USB/MHL or MyDP ID switch for easy information control. These configurations allow the system designer to use a common USB or Mico-USB connector for both MHL/MyDP video signals and USB data.

The TS3USB3200 has a VCC range of 2.7 V to 4.3 V and also has the option to be powered by VBUS without VCC. The device supports a overvoltage tolerance (OVT) feature which allows the I/O pins to withstand overvoltage conditions (up to 5.5 V). The power-off protection feature forces all I/O pins to be in high impedance mode when power is not present. This allows full isolation of the signals lines without excessive leakage current. The select pins of TS3USB3200 are compatible with 1.8-V control voltage, allowing them to be directly interfaced with the General Purpose I/O (GPIO) from a mobile processor.

The TS3USB3200 comes with a small 16-pin UQFN package (2.6 mm × 1.8 mm in size), which makes it a perfect candidate for mobile applications.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more