TSC2003IPWRQ1

LAST TIME BUY

Automotive I2C Touch Screen Controller | PW | 16 | -40 to 85

LAST TIME BUY Custom reel may be available
Same as: TSC2003IPWRQ1.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available
TSC2003IPWRQ1 is in the process of being discontinued
open-in-new Compare alternates

Similar functionality to the compared device.

TSC2013QPWRQ1 ACTIVE 1.2V to 3.6V, 12-Bit, Nanopower, 4-Wire Touch Screen Controller | PW | 16 | -40 to 125

Pricing

Qty Price
—
—
—
+

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More TSC2003-Q1 information

Packaging information

Package | Pins TSSOP (PW) | 16
Operating temperature range (°C) -40 to 85
Package qty | Carrier 2,500 | LARGE T&R

Features for the TSC2003-Q1

  • Qualified for Automotive Applications
  • 2.5-V To 5.25-V Operation
  • Internal 2.5-V Reference
  • Direct Battery Measurement (0.5 V To 6 V)
  • On-Chip Temperature Measurement
  • Touch-Pressure Measurement
  • I2C Interface Supports:
    Standard, Fast, And High-Speed Modes
  • Auto Power Down
  • TSSOP-16 Package
  • APPLICATIONS
    • Personal Digital Assistants
    • Portable Instruments
    • Point-of-Sale Terminals
    • Pagers
    • Touch Screen Monitors
    • Cellular Phones

All other trademarks are the property of their respective owners.

Description for the TSC2003-Q1

The TSC2003 is a 4-wire resistive touch screen controller. It also features direct measurement of two batteries, two auxiliary analog inputs, temperature measurement, and touch-pressure measurement.

The TSC2003 has an on-chip 2.5-V reference that can be utilized for the auxiliary inputs, battery monitors, and temperature-measurement modes. The reference can also be powered down when not used to conserve power. The internal reference operates down to 2.7-V supply voltage while monitoring the battery voltage from 0.5 V to 6 V.

The TSC2003 is available in the small TSSOP-16 package and is specified over the –40°C to 85°C temperature range.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more