TUSB1044IRNQT

ACTIVE

USB Type-C™ 10-Gbps multi-protocol bi-directional linear redriver | RNQ | 40 | -40 to 85

ACTIVE Custom reel may be available
Same as: TUSB1044IRNQT.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TUSB1044IRNQR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WQFN (RNQ) | 40
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the TUSB1044

  • Protocol agnostic reversible 4 channel linear redriver supporting up to 10Gbps
    • USB Type-C with USB 3.1 Gen 2 and DisplayPort 2.1 as alternate mode
  • Supports processors with USB 3.1 and DisplayPort mux integrated for Type-C applications
  • Supports signal conditioning inside Type-C cable
  • Cross-point mux for SBU signals
  • Linear equalization up to 11dB at 4.05GHz
  • GPIO and I2C control for channel direction and equalization
  • Advanced power management by monitoring USB power states and snooping DP link training
  • Configuration through GPIO or I2C
  • Hot-plug capable
  • Single 3.3V supply
  • Industrial temperature: –40°C to 85°C (TUSB1044I)
  • Commercial temperature: 0°C to 70°C (TUSB1044)
  • 4mm × 6mm, 0.4mm Pitch, 40-pin QFN package

Description for the TUSB1044

The TUSB1044 is a USB Type-C Alt Mode redriver switch supporting data rates up to 10Gbps. This protocol-agnostic linear redriver is capable of supporting USB Type-C Alt Mode interfaces including DisplayPort.

The TUSB1044 provides several levels of receive linear equalization to compensate for inter-symbol interference (ISI) due to cable and board trace loss. Operates on a single 3.3V supply and comes in a commercial and industrial temperature range.

All four lanes of the TUSB1044 are reversible making it a versatile signal conditioner that can be used in many applications.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TUSB1044IRNQR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more