Packaging information
| Package | Pins VQFN (RGF) | 40 |
| Operating temperature range (°C) -40 to 125 |
| Package qty | Carrier 250 | SMALL T&R |
Features for the TUSB1064-Q1
-
USB Type-C crosspoint switch supporting
- USB 3.210Gbps + 2 DP 1.4 lanes
- 4 DP 1.4 lanes
- USB 3.2 up to 10Gbps
- DisplayPort™ 1.4 up to 8.1Gbps (HBR3)
- VESA DisplayPort™ alt mode UFP_D redriving crosspoint switch supporting C, D, and E pin assignments
- Ultra-low-power architecture
- Linear redriver with up to 13.3dB equalization
- Transparent to DisplayPort™ link training
- Configuration through GPIO or I2C
- Hot-plug capable
- Automotive Grade 2 temperature range: –40°C to 105°C
- Package: 5mm × 7mm, 0.5mm pitch VQFN
Description for the TUSB1064-Q1
The TUSB1064-Q1 is a VESA DisplayPort™ Alt Mode over USB-C redriving switch that supports USB 3.2 data rates up to 10Gbps and DisplayPort 1.4 up to 8.1Gbps for upstream facing port (Sink). The device is used for UFP_D pin assignments C, D, and E from the VESA® DisplayPort™ Alt Mode over USB Type-C® Standard.
The TUSB1064-Q1 provides several levels of receive linear equalization to compensate for inter symbol interference (ISI) due to cable and board trace loss. The TUSB1064-Q1 operates on a single 3.3V supply and comes in an automotive grade 2 temperature range.