TUSB1106PWR

ACTIVE

Advanced Universal Serial Bus Transcievers | PW | 16 | -40 to 85

ACTIVE Custom reel may be available
Same as: TUSB1106PWR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu | Sn
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TSSOP (PW) | 16
Operating temperature range (°C) -40 to 85
Package qty | Carrier 2,000 | LARGE T&R

Features for the TUSB1106

  • Compatible With Universal Serial Bus Specification Rev. 2.0
  • Transmit and Receive Serial Data at Both Full-Speed (12-Mbit/s)
    and Low-Speed (1.5-Mbit/s) Data Rates
  • Integrated Bypassable 5-V to 3.3-V Voltage Regulator for Powering
    Via USB VBUS
  • VBUS Disconnection Indication Through VP and VM
  • Used as USB Device Transceiver or USB Host Transceiver
  • Stable RCV Output During SE0 Condition
  • Two Single-Ended Receivers With Hysteresis
  • Low-Power Operation, Ideal for Portable Equipment
  • Support I/O Voltage Range From 1.65 V to 3.6 V
  • IEC-61000-4-2 ESD Compliant
    • ±9-kV Contact-Discharge Model
      (D+, D–, VCC(5.0))
    • ±15-kV Human-Body Model
      (D+, D–, VCC(5.0))
  • TUSB1105 Available in Quad Flat No-Lead (QFN) Package; TUSB1106
    Available in QFN and Thin Shrink Small-Outline Package (TSSOP)
  • APPLICATIONS
    • Mobile Phones
    • Personal Digital Assistants (PDAs)
    • Information Appliances (IAs)
    • Digital Still Cameras (DSCs)

Description for the TUSB1106

The TUSB1105 and TUSB1106 universal serial bus (USB) transceivers are compliant with the Universal Serial Bus Specification Rev. 2.0. These devices can transmit and receive serial data at both full-speed (12-Mbit/s) and low-speed (1.5-Mbit/s) data rates. The TUSB1105 and TUSB1106 can be used as USB device transceivers or USB host transceivers.

The devices allow USB application-specific ICs (ASICs) and programmable logic devices (PLDs), with power-supply voltages from 1.65 V to 3.6 V, to interface with the physical layer (PHY) of the universal serial bus. They have an integrated 5-V to 3.3-V voltage regulator for direct powering via the USB supply VBUS.

The TUSB1105 allows single-ended and differential input modes selectable by a mode (MODE) input and is available in RGT and RTZ packages. The TUSB1106 allows only differential input mode and is available in PW, RGT, RSV, and RTZ packages.

The TUSB1105 and TUSB1106 are ideal for portable electronic devices, such as mobile phones, personal digital assistants, information appliances, and digital still cameras.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more