TUSB2077APTR

ACTIVE

7-Port Full-Speed 12Mbps USB 2.0 Hub | PT | 48 | 0 to 70

ACTIVE Custom reel may be available
Same as: TUSB2077APTR.A, TUSB2077APTRG4 This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TUSB2077APT ACTIVE
Package qty | Carrier 250 | JEDEC TRAY (10+1)
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins LQFP (PT) | 48
Operating temperature range (°C) 0 to 70
Package qty | Carrier 1,000 | LARGE T&R

Features for the TUSB2077A

  • Fully Compliant With the USB Specification as a
    Full-Speed Hub: TID #20240226
  • Integrated USB Transceivers
  • 3.3-V Low-Power ASIC Logic
  • Two Power Source Modes
    • Self-Powered Mode Supporting Seven
      Downstream Ports
    • Bus-Powered Mode Supporting Four
      Downstream Ports
  • All Downstream Ports Support Full-Speed and
    Low-Speed Operations
  • Power Switching and Overcurrent Reporting Is
    Provided Ganged or Per Port
  • Supports Suspend and Resume Operations
  • Suspend Status Pin Available for External Logic
    Power Down
  • Supports Custom Vendor ID and Product ID With
    External Serial EEPROM
  • 3-State EEPROM Interface Allows EEPROM
    Sharing
  • Push-Pull Outputs for PWRON Eliminate the Need
    for External Pullup Resistors
  • Noise Filtering on OVRCUR Provides Immunity to
    Voltage Spikes
  • Supports 6-MHz Operation Through a Crystal
    Input or a 48-MHz Input Clock
  • New Functional Pins Introduced to Reduce the
    Board Material Cost
    • 3 LED Indicator Control Outputs Enable
      Visualized Monitoring of 6 Different Hub/Port
      Status (HUBCFG, PORTPWR, PORTDIS)
    • Output Pin Available to Disable External Pullup
      Resistor on DP0 for 15 ms After Reset or After
      Change on BUSPWR and Enable Easy
      Implementation of Onboard Bus/Self-Power
      Dynamic Switching Circuitry
  • No Special Driver Requirements; Works
    Seamlessly With Any Operating System With USB
    Stack Support
  • Available in 48-Pin LQFP Package
  • JEDEC Descriptor S–PQFP–G for Low-Profile
    Quad Flatpack (LQFP).

Description for the TUSB2077A

The TUSB2077A hub is a 3.3-V CMOS device that provides up to seven downstream ports in compliance with the USB 2.0 specification. Because this device is implemented with a digital state machine instead of a microcontroller, no software programming is required. Fully compliant USB transceivers are integrated into the ASIC for all upstream and downstream ports. The downstream ports support full-speed and low-speed devices by automatically setting the slew rate according to the speed of the device attached to the ports. The configuration of the BUSPWR terminal selects either the bus-powered or self-powered mode. The introduction of the DP0 pull-up resistor disable terminal, DP0PUR, makes it much easier to implement an onboard bus/self-power dynamic-switching circuitry. The three-LED indicator control output pins also enable the implementation of visualized status monitoring of the hub and its downstream ports. With these new function pins, the end equipment vendor can considerably reduce the total board cost while adding additional product value.

The EXTMEM pin (pin 47) enables or disables the optional EEPROM interface. When EXTMEM is high, the vendor and product IDs (VID and PID) use defaults, such that the message displayed during enumeration is General Purpose USB Hub.

The TUSB2077A supports bus-powered and self-powered modes. External power-management devices, such as the TPS2044, are required to control the 5-V power source switching (on/off) to the downstream ports and to detect an overcurrent condition from the downstream ports individually or ganged. An individually port power controlled hub switches power on or off to each downstream port as requested by the USB host. Also when an individually port power controlled hub senses an overcurrent event, only power to the affected downstream port will be switched off. A ganged hub switches on power to all its downstream ports when power must be on for any port. The power to the downstream ports is not switched off unless all ports are in a state that allows power to be removed. Also, when a ganged hub senses an overcurrent event, power to all downstream ports will be switched off.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TUSB2077APT ACTIVE
Package qty | Carrier 250 | JEDEC TRAY (10+1)
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more