TUSB211RWBR

NOT RECOMMENDED FOR NEW DESIGNS

USB 2.0 480-Mbps high-speed signal conditioner | RWB | 12 | 0 to 70

NOT RECOMMENDED FOR NEW DESIGNS Custom reel may be available
Same as: TUSB211RWBR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available
TUSB211RWBR is not recommended for new designs
open-in-new Compare alternates

Pin-for-pin with same functionality to the compared device.

TUSB211AIRWBR ACTIVE USB 2.0 480-Mbps high-speed signal conditioner | RWB | 12 | -40 to 85

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More TUSB211 information

Packaging information

Package | Pins X2QFN (RWB) | 12
Operating temperature range (°C) 0 to 70
Package qty | Carrier 3,000 | LARGE T&R

Features for the TUSB211

  • Compatible with USB 2.0, OTG 2.0 and BC 1.2
  • Support for LS, FS, HS signaling
  • Active Power Consumption of 55 mW (Typical) with 3.3-V Single Supply
  • Selectable Signal Gain Via External Pulldown Resistor
  • Does Not Break DP, DM Trace
  • Scalable Solution – Daisy Chain Device for High Loss Applications
  • Compact 1.6 mm x 1.6 mm QFN Package

Description for the TUSB211

The TUSB211 is a USB High-Speed (HS) signal conditioner, designed to compensate for ISI signal loss in a transmission channel.

The device has a patent-pending design which is agnostic to USB Low Speed (LS) and Full Speed (FS) signals. LS and FS signal characteristics are unaffected by the TUSB211. HS signals are compensated.

Programmable signal gain permits fine tuning device performance to optimize High Speed signals at the connector. This helps to pass USB High Speed electrical compliance tests.

The footprint of TUSB211 does not break the continuity of the DP/DM signal path. This permits risk free system design of a complete USB channel.

In addition, TUSB211 is compatible with the USB On-The-Go (OTG) and Battery Charging (BC) protocols

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more