Packaging information
| Package | Pins X2QFN (RWB) | 12 |
| Operating temperature range (°C) 0 to 70 |
| Package qty | Carrier 3,000 | LARGE T&R |
Features for the TUSB211A
- Wide supply voltage range: 2.3 – 6.5 V
- Ultra-low USB disconnect and shutdown power consumption
- Provides USB 2.0 high-speed signal conditioning
- Compatible with USB 2.0, OTG 2.0, and BC 1.2
- Support for low-speed, full-speed, and high-speed signaling
- Host or device agnostic
- Supports up to 5-m cable length
- Four selectable signal EQ (edge boost along with DC boost) settings through the external pull-down resistor values
- Supports up to 10-m cable length with two TUSB211A devices
- Scalable solution – devices can be daisy chained for high loss applications
- Pin compatible with TUSB211, 212, 214, 216, and 217A (3.3 V)
Description for the TUSB211A
The TUSB211A is a third-generation USB 2.0 high-speed signal conditioner designed to compensate both AC loss (due to capacitive load) and DC loss (due to resistive loss) in the transmission channel.
The TUSB211A leverages a patented design to speed-up transition edges of USB 2.0 high-speed signal with an edge booster and increases static levels with a DC boost function.
In addition, the TUSB211A includes a pre-equalization function to compensate the inter-symbol interference (ISI) jitter in application with longer cable length. USB low-speed and full-speed signal characteristics are unaffected by the TUSB211A.
The TUSB211A improves signal quality without altering packet timing or adding propagation delay or latency.
The TUSB211A helps a system to pass the USB 2.0 high-speed near end eye compliance with a cable as long as 5 meters.
The TUSB211A is compatible with USB On-The-Go (OTG) and Battery Charging (BC) protocols.