Packaging information
| Package | Pins VQFN (RGY) | 14 |
| Operating temperature range (°C) -40 to 85 |
| Package qty | Carrier 250 | SMALL T&R |
Features for the TUSB213
- Compatible with USB 2.0, OTG 2.0 and BC 1.2
- Pin strap or I2C Configurable
- Support for LS, FS, HS signaling
- Ultra-low USB Disconnect and Shutdown Power Consumption
- Scalable solution - Daisy Chain Device for High Loss Applications
- D1P/M and D2P/M Interchangeable and Host/Device Agnostic
- Supports up to 5m pre-channel or 2m post-channel Cable
Length
- Four Selectable AC Boost Setting Via External Pulldown Resistor
- DC Boost Along With AC Boost for Best Signal Integrity
Description for the TUSB213
The TUSB213 is a USB High-Speed (HS) signal conditioner, designed to compensate for ISI signal loss in a transmission channel which helps passing USB electrical compliance tests.
TUSB213 has a patent-pending design which is agnostic to USB Low Speed (LS) and Full Speed (FS) signals. LS and FS signal characteristics are unaffected by the TUSB213 while HS signals are compensated.
Programmable signal AC boost and DC boost permits fine tuning device performance to optimize High Speed signals at the connector, this allows use in many different applications.
In addition, TUSB213 is compatible with the USB On-The-Go (OTG) and Battery Charging (BC) protocols.