TUSB2E112YCGR

ACTIVE

USB 2.0-eUSB2 one-port repeater | YCG | 15 | -20 to 85

ACTIVE Custom reel may be available
Same as: TUSB2E112YCGR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TUSB2E112YCGT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SnAgCu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins DSBGA (YCG) | 15
Operating temperature range (°C) -20 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the TUSB2E11

  • USB 2.0 and eUSB2 (rev 1.2) compliant
  • Low-speed, full-speed, high-speed signaling
  • Best-in-class high-speed total jitter of 20ps
  • Register access protocol receptor capable
  • Host and device mode (dual-role device) support
  • Auto detection for I2C or strap-pin options
    • Three strap-pins for USB 2.0 high-speed channel compensation settings
    • I2C device interface for more configurations
  • Device variants
    • eUSB2 1.0V or 1.2V signaling interface
    • eUSB2 trace loss compensation levels for different product form-factors
    • 1.2V or 1.8V I2C interface
  • Optional battery charging and detection support
    • BC 1.2 CDP or DCP divider mode advertising
    • Data-aware USB Type-C™ compatible BC 1.2 SDP, CDP, and DCP divider mode detection
    • Dual-role auto switching between charger advertising or detection
  • CTA-936 USB Carkit UART support
  • Supports auto-resume ECR as well as L2 interrupt resume mode
  • Optional GPIOs: interrupt GPIO2, debug, I2C ↔ GPIO0/1
  • I2C accessible debug capabilities for manufacturing tests

Description for the TUSB2E11

The TUSB2E11 is a USB compliant eUSB2 to USB 2.0 repeater supporting both device and host modes.

The device supports USB low-speed (LS), full-speed (FS) signals, and high-speed (HS) signals.

The device has multiple patented designs to provide robust interoperability, optimum performance, and power.

For systems without an I2C interface, the device offers eight individual settings with three strap-pins for USB 2.0 channel Equivalent Series Resistance (ESR) up to 20Ω. Device variants are available for different levels of eUSB2 trace length compensation up to 10 inches.

The I2C interface permits additional flexibility for fine tuning of device RX equalization and TX amplitude, slew rate and pre-emphasis to pass electrical compliance tests and compensate for channel loss.

Various debug options are available through the three GPIO pins that can be configured to monitor various USB bus states or interrupt as well as CTA-936 UART mode that can provide SoC debug capabilities. GPIO0 and GPIO1 can be used as general purpose I2C to GPIOs bridge.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TUSB2E112YCGT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more