TUSB542RWQR

ACTIVE

5-Gbps USB 3.1 Gen1 Type-C 2:1 mux and redriver | RWQ | 18 | -40 to 85

ACTIVE Custom reel may be available
Same as: TUSB542RWQR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins X2QFN (RWQ) | 18
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the TUSB542

  • Provides USB 3.1 Gen-1 5Gbps Super Speed (SS) 2:1 mux for a USB Type-C™ port
  • Supports USB Type-C cable and connector specifications
  • Ultra low-power architecture:
    • Active 100mA
    • U2/U3 1.3mA
    • No connection 300µA
  • Selectable equalization up to 9dB, de-emphasis, and output swing up to 6dB
  • Integrated termination
  • RX-detect function
  • Signal monitoring for power management
  • No host or device side requirement – supports USB-C DFP, UFP or DRP port
  • Single supply voltage 1.8V ±10%
  • Industrial temperature range of –40 – 85°C

Description for the TUSB542

The TUSB542 is a dual channel USB 3.1 Gen1 (5Gbps), also known as USB-C, re-driver supporting systems with USB Type-C connectors. The device offers signal conditioning plus the ability to switch the USB SS signals for the USB Type-C flippable connector. The TUSB542 can be controlled through the SEL pin by an external Configuration Channel Logic Controller to properly mux the signals.

The TUSB542 incorporates receiver equalization and transmitter de-emphasis to maintain signal integrity on both transmit and receive data paths. The receiver equalization offers multiple gain settings to overcome channel degradation from insertion loss and inter-symbol interference. To compensate for downstream transmission line losses, the output driver supports de-emphasis configuration. Additionally, automatic LFPS de-emphasis control allows for full compliance.

The TUSB542 offers low power consumption on a 1.8V supply with its ultra-low power architecture. The re-driver supports low power modes, which further reduce the idle power consumption.

The USB Type-C redriver is available in a small ultra-thin package, which is an excellent choice for many portable applications.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more