TUSB8040ARKMR

NOT RECOMMENDED FOR NEW DESIGNS

Four Port SuperSpeed USB 5Gbps USB3.0 Hub | RKM | 100 | 0 to 70

Same as: TUSB8040ARKMR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available
TUSB8040ARKMR is not recommended for new designs
open-in-new Compare alternates

Same functionality with different pin-out to the compared device.

TUSB8041RGCR ACTIVE 4-port 5-Gbps SuperSpeed USB 3.0 hub | RGC | 64 | 0 to 70

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TUSB8040ARKMT NOT RECOMMENDED FOR NEW DESIGNS
Package qty | Carrier 250 | SMALL T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More TUSB8040A information

Packaging information

Package | Pins WQFN-MR (RKM) | 100
Operating temperature range (°C) 0 to 70
Package qty | Carrier 3,000 | LARGE T&R

Features for the TUSB8040A

  • USB 3.0 Compliant Hub, TID# 330000037
    • Upstream Port Supports SuperSpeed USB,
      High-Speed and Full-Speed Connections
    • Supports Four Downstream Ports
    • Each of the Four Downstream Ports Support
      SuperSpeed USB, High-Speed, Full-Speed or
      Low-Speed Connections
  • USB 2.0 Hub Features
    • Multi Transaction Translator (MTT) Hub:
      Four Transaction Translators, One Per Port
    • Four Asynchronous Endpoint Buffers Per
      Transaction Translator (TT) for Better
      Throughput Than the USB Required Minimum
      of Two Buffers Per TT
  • Supports Battery Charging Applications
    • Battery Charging 1.2 Compliant Charging
      Downstream Port (CDP) when Upstream Port is
      Connected
    • Battery Charging 1.2 and Chinese Telecommunications
      Industry Standard YD/T 1591-2009 Compliant Dedicated
      Charging Port (DCP) when Upstream Port is Disconnected
  • Supports Operation as a USB 3.0 or USB 2.0
    Compound Device
  • Supports Per Port or Ganged Power Switching and
    Over-Current Notification Inputs
  • Provides the following status outputs:
    • High-Speed Upstream Connection
    • High-Speed Upstream Port Suspended
    • SuperSpeed USB Upstream Connection
    • SuperSpeed USB Upstream Port Suspended
  • Optional Serial EEPROM or SMBus Slave
    Interface for Custom Configurations:
    • VID or PID
    • Manufacturer and Product Strings
    • Serial Number
  • Using Pin Selection or EEPROM and SMBus Slave Interface,
    Each Downstream Port Can Be Independently:
    • Enabled or Disabled
    • Marked as Removable or Permanently Attached
      (for Compound Applications)
    • Have Battery Charging Enabled or Disabled
  • Provides 128-Bit Universally Unique Identifier (UUID)
  • Optionally Supports USB 2.0 Compliant Port Indicator LEDs
  • Configurable SMBus Address to Support Multiple Devices
    on the Same SMBus Segment
  • Supports On-Board and In-System EEPROM Programming
    Via the USB 2.0 Upstream Port
  • Single Clock Input, 24-MHz Crystal or Oscillator
  • No Special Driver Requirements; Works Seamlessly
    With Any Operating System With USB Stack Support

Description for the TUSB8040A

The TUSB8040A is a four-port USB 3.0 compliant hub and is available in a 100-pin QFN package. The device is designed for operation over the commercial temperature range of 0°C to 70°C.

The TUSB8040A provides simultaneous SuperSpeed USB and high-speed or full-speed connections on the upstream port and provides SuperSpeed USB, high-speed, full-speed, or low-speed connections on the downstream ports. When the upstream port is connected to an electrical environment that only supports high-speed, full-speed or low-speed connections, SuperSpeed USB connectivity is disabled on the downstream ports. When the upstream port is connected to an electrical environment that only supports full-speed or low-speed connections, SuperSpeed USB and high-speed connectivity are disabled on the downstream ports.

The TUSB8040A supports up to four downstream ports. It may be configured to report one to four downstream ports by pin selection or by an attached EEPROM or SMBus controller. The configuration options provide the ability to scale the device by application.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TUSB8040ARKMT NOT RECOMMENDED FOR NEW DESIGNS
Package qty | Carrier 250 | SMALL T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more