TUSB8042AIRGCT

ACTIVE

Four-port USB 3.2 x1 gen1 hub | RGC | 64 | -40 to 85

ACTIVE Custom reel may be available
Same as: TUSB8042AIRGCT.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TUSB8042AIRGCR ACTIVE Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RGC) | 64
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the TUSB8042A

  • Four port USB 3.2 x1 Gen1 (5Gbps) hub
  • USB 2.0 hub features
    • Multiple transaction translator (MTT) hub: four transaction translators
    • Two asynchronous endpoint buffers per transaction translator
  • Supports battery charging:
    • Supports D+/D– divider charging port (ACP1, ACP2, and ACP3) when the upstream port is unconnected or not configured
    • Supports automatic mode for transition between DCP or ACP modes when the upstream port is unconnected
    • Supports galaxy charging
    • CDP mode (upstream port connected)
    • DCP mode (upstream port unconnected)
    • DCP mode complies with Chinese telecommunications industry standard YD/T 1591-2009
  • Supports operation as a USB 3.2 x1 Gen1 or USB 2.0 compound device
  • Per port or ganged power switching and overcurrent notification inputs
  • Supports four external downstream ports
  • Supports vendor requests to read and write I2C and EEPROM read at 100k
  • I2C controller supports clock stretching
  • OTP ROM, Serial EEPROM or I2C/SMBus target interface for custom configurations:
    • VID and PID
    • Port customizations
    • Manufacturer and product strings (not by OTP ROM)
    • Serial number (not by OTP ROM)
  • Application Feature selection using pin selection or EEPROM or I2C/SMBus target interface
  • Provides 128-bit Universally Unique Identifier (UUID)
  • Single clock input, 24MHz crystal or oscillator
  • Downstream ports configurable to USB 2.0 only
  • 64-pin QFN package (RGC)

Description for the TUSB8042A

The TUSB8042A is a four-port USB 3.2 x1 Gen1 (5Gbps) hub. The device provides simultaneous SuperSpeed USB, high-speed, or full-speed connections on the upstream port. The device also provides SuperSpeed USB, high-speed, full-speed, or low-speed connections on the downstream port. When the upstream port is connected to an electrical environment that only supports high-speed, full-speed, or low-speed connections, SuperSpeed USB connectivity is disabled on the downstream ports.

When the upstream port is connected to an electrical environment that only supports full-speed or low-speed connections, SuperSpeed USB and high-speed connectivity are disabled on the downstream ports.

The TUSB8042A supports per port or ganged power switching and overcurrent protection, and supports battery charging applications.

An individually port power controlled hub switches power on or off to each downstream port as requested by the USB host. Also when an individually port power controlled hub senses an overcurrent event, only power to the affected downstream port is switched off.

A ganged hub switches on power for all the downstream ports when power is required for any port. The power to the downstream ports is not switched off unless all ports are in a state that allows power to be removed. Also when a ganged hub senses an overcurrent event, power to all downstream ports is switched off.

The TUSB8042A downstream ports provide support for battery charging applications by providing Battery Charging Downstream Port (CDP) handshaking support. The device also supports a Dedicated Charging Port (DCP) mode when the upstream port is not connected. The DCP mode supports USB devices which support with the USB Battery Charging, Galaxy Charging, and Chinese Telecommunications Industry Standard YD/T 1591-2009. In addition when upstream port is unconnected, the TUSB8042A supports the divider charging port modes (ACPx modes) and an automatic transition through all modes, starting with ACP3 and ending in DCP.

The TUSB8042A provides pin strap configuration for some features including battery-charging support, and also provides customization though OTP ROM, I2C EEPROM, or through an I2C/SMBus target interface for PID, VID, and custom port and phy configurations. Custom string support is also available when using an I2C EEPROM or the I2C/SMBus target interface.

The device is available in a 64-pin RGC package and is offered in a commercial version (TUSB8042A) for operation over the temperature range of 0°C to 70°C, and in an industrial version (TUSB8042AI) for operation over the temperature range of –40°C to 85°C.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TUSB8042AIRGCR ACTIVE Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more