TUSB9260PVP

NOT RECOMMENDED FOR NEW DESIGNS

SuperSpeed USB 3.0 to Serial ATA Bridge | PVP | 64 | 0 to 70

Same as: TUSB9260PVP.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More TUSB9260 information

Packaging information

Package | Pins HTQFP (PVP) | 64
Operating temperature range (°C) 0 to 70
Package qty | Carrier 250 | JEDEC TRAY (10+1)

Features for the TUSB9260

  • Universal Serial Bus (USB)
    • SuperSpeed USB 3.0 Compliant - TID 340000007
      • Integrated Transceiver Supports SS/HS/FS Signaling
    • Best in Class Adaptive Equalizer
      • Allows for Greater Jitter Tolerance in the Receiver
    • USB Class Support
      • USB Attached SCSI Protocol (UASP)
      • USB Mass Storage Class Bulk-Only Transport (BOT)
      • Support for Error Conditions Per the 13 Cases (Defined in the BOT Specification)
      • USB Bootability Support
      • USB Human Interface Device (HID)
    • Supports Firmware Update Via USB, Using a TI Provided Application
  • SATA Interface
    • Serial ATA Specification Revision 2.6
      • gen1i, gen1m, gen2i, and gen2m
    • Support for Mass-Storage Devices Compatible With the ATA/ATAPI-8 Specification
  • Integrated ARM Cortex M3 Core
    • Customizable Application Code Loaded From EEPROM Via SPI Interface
    • Two Additional SPI Port Chip Selects for Peripheral Connection
    • Up to 12 GPIOs for End-User Configuration
      • 2 GPIOs Have PWM Functionality for LED Blink Speed Control
    • Serial Communications Interface for Debug (UART)
  • General Features
    • Can Operate from Either a Single Low Cost Crystal or Clock Oscillator
      • Supports 40 MHz
    • A JTAG Interface is Used for IEEE1149.1 and IEEE1149.6 Boundary Scan
    • Available in a Fully RoHS Compliant Package
  • Target Applications
    • External HDD/SSD
    • External DVD
    • External CD
    • HDD-Based Portable Media Player

Description for the TUSB9260

The TUSB9260 is an ARM cortex M3 microcontroller based USB 3.0 to serial ATA bridge. It provides the necessary hardware and firmware to implement a USB attached SCSI protocol (UASP) compliant mass storage device suitable for bridging hard disk drives (HDD), solid state disk drives (SSD), optical drives and other compatible SATA 1.5-Gbps or SATA 3.0-Gbps devices to a USB 3.0 bus. In addition to UASP support, the firmware implements the mass storage class bulk-only transport (BOT), and USB human interface device (HID) interfaces.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more