TUSB9261PVP

ACTIVE

USB 3.0 5 Gbps to SATA bridge | PVP | 64 | 0 to 70

Same as: TUSB9261PVP.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins HTQFP (PVP) | 64
Operating temperature range (°C) 0 to 70
Package qty | Carrier 250 | JEDEC TRAY (10+1)

Features for the TUSB9261

  • Universal Serial Bus (USB)
    • SuperSpeed USB 3.0 Compliant – TID
      340730020
      • Integrated Transceiver Supports SS/HS/FS
        Signaling
    • Best-in-Class Adaptive Equalizer
      • Allows for Greater Jitter Tolerance in the
        Receiver
    • USB Class Support
      • USB Attached SCSI Protocol (UASP)
      • USB Mass Storage Class Bulk-Only
        Transport (BOT)
      • Support for Error Conditions Per the 13
        Cases (Defined in the BOT Specification)
      • USB Bootability Support
      • USB Human Interface Device (HID)
    • Supports Firmware Update Via USB, Using a
      TI Provided Application
  • SATA Interface
    • Serial ATA Specification Revision 2.6
      • Gen1i, Gen1m, Gen2i, and Gen2m
    • Support for Mass-Storage Devices Compatible
      With the ATA/ATAPI-8 Specification
  • Integrated ARM Cortex M3 Core
    • Customizable Application Code Loaded from
      EEPROM by SPI Interface
    • Two Additional SPI Port Chip Selects for
      Peripheral Connection
    • Up to 12 GPIOs for End-User Configuration
      • Two GPIOs have PWM Functionality for
        LED Blink Speed Control
    • Serial Communications Interface for Debug
      (UART)
  • General Features
    • Integrated Spread Spectrum Clock Generation
      Enables Operation from a Single Low-Cost
      Crystal or Clock Oscillator
      • Supports 40 MHz
    • A JTAG Interface is Used for IEEE1149.1 and
      IEEE1149.6 Boundary Scan
    • Available in a Fully RoHS-Compliant Package

Description for the TUSB9261

The TUSB9261 is an ARM® Cortex® M3 microcontroller based USB 3.0 to serial ATA bridge. It provides the necessary hardware and firmware to implement a USB attached SCSI protocol (UASP)-compliant mass storage device suitable for bridging hard disk drives (HDD), solid state disk drives (SSD), optical drives, and other compatible SATA 1.5-Gbps or SATA 3.0-Gbps devices to a USB 3.0 bus. In addition to UASP support, the firmware implements the mass storage class BOT and USB HID interfaces.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more