Home Power management AC/DC switching regulators AC/DC controllers
NEW

UCC25661-Q1

ACTIVE

Automotive, high density, Wide VIN and VOUT LLC controller with IPPC

Product details

Topology Half bridge, Half-bridge, LLC, LLC full-bridge, LLC half-bridge Control mode Current Features AEC Q100, AEC-Q100 Automotive Qual, Automotive qualified, Extended power range, High frequency, High-voltage startup, Light load efficiency, Low audible noise, Overcurrent protection, Overtemperature protection, Overvoltage protection, PFC ON/OFF signal, Secondary-side regulated, Soft start, Wide VIN, Wide VOUT, X-cap discharge, Zero voltage switching
Topology Half bridge, Half-bridge, LLC, LLC full-bridge, LLC half-bridge Control mode Current Features AEC Q100, AEC-Q100 Automotive Qual, Automotive qualified, Extended power range, High frequency, High-voltage startup, Light load efficiency, Low audible noise, Overcurrent protection, Overtemperature protection, Overvoltage protection, PFC ON/OFF signal, Secondary-side regulated, Soft start, Wide VIN, Wide VOUT, X-cap discharge, Zero voltage switching
SOIC (DDB) 14 59.4 mm² 9.9 x 6
  • Full-load switching frequency: 50kHz to 750kHz
  • IPPC control enables wide input and output LLC (WLLC) operation
  • Enhanced light load management:
    • High-frequency pulse skip for improved light load efficiency
    • Low-frequency burst for low standby power
    • Audible frequency range skip for reduced audible noise
    • Integrated PFC on/off control signal to help further reduce standby power (UCC256614-Q1)
  • Internal resonant-capacitor voltage synthesizer for enhanced signal reliability and high start-up frequency support
  • Zero current switching (ZCS) avoidance to eliminate capacitive region operation
  • Adaptive soft start with minimized inrush current
  • Integrated high-voltage start-up (UCC256612-Q1 and UCC256614-Q1)
  • Integrated gate driver: +0.6A and –1.2A
  • Complete protections
    • Overcurrent protection (OCP): 50ns, cycle-by-cycle current limit
    • Overvoltage protection (OVP), internal and external overtemperature protection (OTP)
    • Input and VCCP UVLO with internal 19V VCCP Clamp
    • Independently configured OCP and overload protection (OLP) (UCC256612-Q1, UCC256613-Q1, and UCC256614-Q1)
  • SOIC-14 package with removed pins for high-voltage clearance
  • Full-load switching frequency: 50kHz to 750kHz
  • IPPC control enables wide input and output LLC (WLLC) operation
  • Enhanced light load management:
    • High-frequency pulse skip for improved light load efficiency
    • Low-frequency burst for low standby power
    • Audible frequency range skip for reduced audible noise
    • Integrated PFC on/off control signal to help further reduce standby power (UCC256614-Q1)
  • Internal resonant-capacitor voltage synthesizer for enhanced signal reliability and high start-up frequency support
  • Zero current switching (ZCS) avoidance to eliminate capacitive region operation
  • Adaptive soft start with minimized inrush current
  • Integrated high-voltage start-up (UCC256612-Q1 and UCC256614-Q1)
  • Integrated gate driver: +0.6A and –1.2A
  • Complete protections
    • Overcurrent protection (OCP): 50ns, cycle-by-cycle current limit
    • Overvoltage protection (OVP), internal and external overtemperature protection (OTP)
    • Input and VCCP UVLO with internal 19V VCCP Clamp
    • Independently configured OCP and overload protection (OLP) (UCC256612-Q1, UCC256613-Q1, and UCC256614-Q1)
  • SOIC-14 package with removed pins for high-voltage clearance

The UCC25661x-Q1 family is a high-frequency LLC controller that implements a input-power proportional control (IPPC) scheme, along with enhanced light-load management and multiple protection features.

IPPC widens the control range of the LLC converter and simplifies the design of wide input applications, such as high voltage to low voltage (HV-LV) redundant auxiliary, key-off, and bias isolated power supplies. IPPC simplifies the design of wide output applications, such as light electric vehicle battery chargers (scooters, mopeds, golf carts, and fork lifts).

The UCC25661x-Q1 family has enhanced light-load management that improves efficiency and minimizes audible noise. To minimize standby power in charger applications, the UCC25661x-Q1 family directly disables the PFC controller when operating in burst mode.

The automatic capacitive region avoidance scheme, along with the adaptive soft start with a reverse recovery avoidance scheme, establishes that the device never works in a mode where there is a potential to damage the FETs. Because of the automatic capacitive region avoidance scheme, the controller works best with a prebiased load.

The UCC25661x-Q1 family comes with robust protection for designing a reliable power supply. The UCC25661x-Q1 family has options supporting various features, see details in the Device Comparison table.

The UCC25661x-Q1 family is a high-frequency LLC controller that implements a input-power proportional control (IPPC) scheme, along with enhanced light-load management and multiple protection features.

IPPC widens the control range of the LLC converter and simplifies the design of wide input applications, such as high voltage to low voltage (HV-LV) redundant auxiliary, key-off, and bias isolated power supplies. IPPC simplifies the design of wide output applications, such as light electric vehicle battery chargers (scooters, mopeds, golf carts, and fork lifts).

The UCC25661x-Q1 family has enhanced light-load management that improves efficiency and minimizes audible noise. To minimize standby power in charger applications, the UCC25661x-Q1 family directly disables the PFC controller when operating in burst mode.

The automatic capacitive region avoidance scheme, along with the adaptive soft start with a reverse recovery avoidance scheme, establishes that the device never works in a mode where there is a potential to damage the FETs. Because of the automatic capacitive region avoidance scheme, the controller works best with a prebiased load.

The UCC25661x-Q1 family comes with robust protection for designing a reliable power supply. The UCC25661x-Q1 family has options supporting various features, see details in the Device Comparison table.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet UCC25661x-Q1 Family 750kHz Wide VIN /VOUT Range LLC Controller Optimized for Light-Load Efficiency datasheet (Rev. A) PDF | HTML 04 Sep 2025
Product overview UCC25661(-Q1) Selection Guide PDF | HTML 04 Sep 2025
Functional safety information UCC25661x-Q1 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML 29 Jul 2025
Technical article LLC 토폴로지를 이용해 자동차 설계자가 전력 밀도와 안정성을 강화 하도록 지원 PDF | HTML 19 May 2025
Technical article 幫助汽車設計師藉由 LLC 拓撲結構提升功率密度與系統可靠性 PDF | HTML 19 May 2025
Technical article Enabling automotive designers to increase power-density and reliability with LLC topology PDF | HTML 02 May 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

UCC25661EVM-128 — UCC25661 evaluation module

The UCC25661 evaluation module (EVM) assists designers to evaluate the operation and performance of the UCC25661x LLC Resonant controller (16-pin SOIC package with removed pins for high voltage clearance). This evaluation module demonstrates how UCC25661x controls the LLC resonant half bridge DC-DC (...)

User guide: PDF | HTML
Not available on TI.com
Calculation tool

UCC25661X-CALC UCC25661X Design Calculator

The purpose of this tool is to aid in the design of the main power stage components of a LLC Resonant Converter along with component calculations using UCC25661x controller.
Supported products & hardware

Supported products & hardware

Products
AC/DC controllers
  • UCC25661 Wide VIN and VOUT 750KHz LLC controller with high-voltage startup
  • UCC25661-Q1 Automotive, high density, Wide VIN and VOUT LLC controller with IPPC
Reference designs

PMP31342 — Automotive 300W µDC/DC converter reference design using half-bridge LLC

This automotive µDC/DC converter reference design demonstrates a non-synchronous half-bridge inductor inductor-capacitor (LLC) converter, which covers an input voltage range of 225V to 450V using the UCC256612-Q1. The output voltage is 48V with a maximum load current of 6.25A. The design can (...)
Test report: PDF
Reference designs

PMP23464 — Universal input, 500W constant current and constant voltage e-bike charger reference design

This reference design is a universal input, 71.4V, 7A constant current (CC), constant voltage (CV) charger for e-bike applications. The reference design achieves 92.93% end-to-end peak efficiency with a 115Vac input, and 94.50% end-to-end peak efficiency with a 230Vac input. This design includes (...)
Test report: PDF
Reference designs

PMP41106 — Universal input, 500W constant current and constant voltage E-bike charger reference design

This reference design is a universal input, 48V, 10.4A constant current (CC), constant voltage (CV) charger for e-bike applications. The reference design achieves 91.5% end-to-end peak efficiency with a 110Vac input, and 93.50% end-to-end peak efficiency with a 230Vac input. This design includes (...)
Test report: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (DDB) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos