Home Power management Gate drivers Low-side drivers

UCC27624V

ACTIVE

30V VDD, 5A/5A dual-channel low-side driver with 8V UVLO and low propagation delay

Product details

Number of channels 2 Power switch GaNFET, IGBT, MOSFET Peak output current (A) 5 Input supply voltage (min) (V) 4.5 Input supply voltage (max) (V) 26 Features Enable pin Operating temperature range (°C) -40 to 150 Rise time (ns) 6 Fall time (ns) 10 Propagation delay time (µs) 0.017 Input threshold CMOS, TTL Channel input logic Dual, Non-Inverting Input negative voltage (V) -10 Rating Catalog Undervoltage lockout (typ) (V) 8 Driver configuration Dual, Non-Inverting
Number of channels 2 Power switch GaNFET, IGBT, MOSFET Peak output current (A) 5 Input supply voltage (min) (V) 4.5 Input supply voltage (max) (V) 26 Features Enable pin Operating temperature range (°C) -40 to 150 Rise time (ns) 6 Fall time (ns) 10 Propagation delay time (µs) 0.017 Input threshold CMOS, TTL Channel input logic Dual, Non-Inverting Input negative voltage (V) -10 Rating Catalog Undervoltage lockout (typ) (V) 8 Driver configuration Dual, Non-Inverting
HSOIC (DDA) 8 29.4 mm² 4.9 x 6 HVSSOP (DGN) 8 14.7 mm² 3 x 4.9 SOIC (D) 8 29.4 mm² 4.9 x 6 VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • Typical 5A peak source and sink drive current for each channel
  • Input and enable pins capable of handling –10V
  • Output capable of handling –2V transients
  • Absolute hhhhmaximum VDD voltage: 30V
  • Wide VDD operating range from 9.5V to 26V with UVLO
  • Two independent gate drive channels
  • Independent enable function for each output
  • Hysteretic-logic thresholds for high noise immunity
  • VDD independent input thresholds (TTL compatible)
  • Fast propagation delays (17ns typical)
  • Fast rise and fall times (6ns and 10ns typical)
  • 1ns typical delay matching between the two channels
  • Two channels can be paralleled for higher drive current
  • SOIC8 PowerPAD™ and VSSOP8 PowerPAD™ package options
  • Operating junction temperature range of –40°C to 150°C
  • Typical 5A peak source and sink drive current for each channel
  • Input and enable pins capable of handling –10V
  • Output capable of handling –2V transients
  • Absolute hhhhmaximum VDD voltage: 30V
  • Wide VDD operating range from 9.5V to 26V with UVLO
  • Two independent gate drive channels
  • Independent enable function for each output
  • Hysteretic-logic thresholds for high noise immunity
  • VDD independent input thresholds (TTL compatible)
  • Fast propagation delays (17ns typical)
  • Fast rise and fall times (6ns and 10ns typical)
  • 1ns typical delay matching between the two channels
  • Two channels can be paralleled for higher drive current
  • SOIC8 PowerPAD™ and VSSOP8 PowerPAD™ package options
  • Operating junction temperature range of –40°C to 150°C

The UCC27624V is a dual-channel, high-speed, low-side gate driver that effectively drives MOSFET, IGBT and SiC power switches. UCC27624V has a typical peak drive strength of 5A, which reduces rise and fall times of the power switches, lowers switching losses, and increases efficiency. The device’s fast propagation delay (17ns typical) yields better power stage efficiency by improving the deadtime optimization, pulse width utilization, control loop response, and transient performance of the system.

UCC27624V can handle –10V at its inputs, which improves robustness in systems with moderate ground bouncing. The inputs are independent of supply voltage and can be connected to most controller outputs for maximum control flexibility. An independent enable signal allows the power stage to be controlled independently of main control logic. In the event of a system fault, the gate driver can quickly shut-off by pulling enable low. Many high-frequency switching power supplies exhibit noise at the gate of the power device, which can get injected into the output pin on the gate driver and can cause the driver to malfunction. The device’s transient reverse current and reverse voltage capability allow it to tolerate noise on the gate of the power device or pulse-transformer and avoid driver malfunction.

The UCC27624V also features undervoltage lockout (UVLO) for improved system robustness. When there is not enough bias voltage to fully enhance the power device, the gate driver output is held low by the strong internal pull down MOSFET.

The UCC27624V is a dual-channel, high-speed, low-side gate driver that effectively drives MOSFET, IGBT and SiC power switches. UCC27624V has a typical peak drive strength of 5A, which reduces rise and fall times of the power switches, lowers switching losses, and increases efficiency. The device’s fast propagation delay (17ns typical) yields better power stage efficiency by improving the deadtime optimization, pulse width utilization, control loop response, and transient performance of the system.

UCC27624V can handle –10V at its inputs, which improves robustness in systems with moderate ground bouncing. The inputs are independent of supply voltage and can be connected to most controller outputs for maximum control flexibility. An independent enable signal allows the power stage to be controlled independently of main control logic. In the event of a system fault, the gate driver can quickly shut-off by pulling enable low. Many high-frequency switching power supplies exhibit noise at the gate of the power device, which can get injected into the output pin on the gate driver and can cause the driver to malfunction. The device’s transient reverse current and reverse voltage capability allow it to tolerate noise on the gate of the power device or pulse-transformer and avoid driver malfunction.

The UCC27624V also features undervoltage lockout (UVLO) for improved system robustness. When there is not enough bias voltage to fully enhance the power device, the gate driver output is held low by the strong internal pull down MOSFET.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
UCC27624 ACTIVE 30V VDD, 5A/5A dual-channel low-side driver with 4V UVLO and low propagation delay UCC27624 has 5V UVLO versus UCC27624V's 8V UVLO

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet UCC27624V 30V, 5A, Dual-Channel, 8V-UVLO, Low-Side Gate Driver with –10V Input Capability datasheet (Rev. A) PDF | HTML 23 Mar 2026
Product overview UCC27624: Enabling Higher Efficiency in a Smaller Package (Rev. A) PDF | HTML 29 May 2026
Application note Review of Different Power Factor Correction (PFC) Topologies' Gate Driver Needs PDF | HTML 22 Jan 2024
Application brief External Gate Resistor Selection Guide (Rev. A) 28 Feb 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

UCC57142EVM — UCC57142 evaluation module

The UCC57142EVM is designed to primarily evaluate the UCC57142 functionality. The performance of the driver can be evaluated for capacitive loads or power devices with TO-220 footprints. The UCC57142EVM evaluation board allows for connection to various test points, such as IN, EN/FLT, OCP, and (...)
User guide: PDF | HTML
Not available on TI.com
Simulation model

UCC27624V PSpice Model

SLUM963.ZIP (22 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
HSOIC (DDA) 8 Ultra Librarian
HVSSOP (DGN) 8 Ultra Librarian
SOIC (D) 8 Ultra Librarian
VSSOP (DGK) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos