Gehäuseinformationen
| Gehäuse | Pins SOIC (D) | 16 |
| Betriebstemperaturbereich (°C) -55 to 125 |
| Gehäusemenge | Träger 2.500 | LARGE T&R |
Merkmale von CD74AC151
- AC types feature 1.5V to 5.5V operation and balanced noise immunity at 30% of the supply voltage
- 8-line to 1-line multiplexers can perform as:
- Boolean function generators
- Parallel-to-serial converters
- Data source selectors
- Speed of bipolar F, AS, and S, with significantly reduced power consumption balanced propagation delays
- ±24mA output drive current
- Fanout to 15 F devices
- SCR-latchup-resistant CMOS process and circuit design
Beschreibung von CD74AC151
This data selector/multiplexer provides full binary decoding to select one of eight data sources. The strobe (G) input must be at a low logic level to enable the inputs. A high level at the strobe terminal forces the W output high and the Y output low.